Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NEBU-M12W8-K-15-N-LE8
Housing material | TPE-U(PUR) | Seals material | NBR | Material of pin contacts | Brass, gold-plated |
---|---|---|---|---|---|
Material of cable sheath | TPE-U(PUR) | Insulating sheath material | PP | Min. Ambient temperature(°C) | -25 |
Max. Ambient temperature(°C) | 80 | Degree of protection | IP67 | Cable length(m) | 15 |
Cable diameter(mm) | 6.3 | Bending radius, flexible cable installation(mm) | ≥ 66 | Nominal conductor cross section(mm²) | 0.25 |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Manufacturer part # | 8048086 | Weight(g) | 848 |
This page is Plug socket with cable, NEBU Series, part number NEBU-M12W8-K-15-N-LE8.
You can find the detail information about specifications and dimensions on part number NEBU-M12W8-K-15-N-LE8.