Plug socket with cable, KMV Series (KMV-1-24DC-5-LED)

Plug socket with cable, KMV Series KMV-1-24DC-5-LED

Product Details:

Manufacturer part number: KMV-1-24DC-5-LED

Brand: FESTO

Price: 22.29

Delivery time: 7 Days


Technical Data:

Nominal operating voltage DC: 24 V

Nominal operating voltage AC: - V

Cable length: 5 m

Manufacturer part #: 30941

Weight: 320 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KMV-1-24DC-5-LED

Part Number
KMV-1-24DC-5-LED
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal operating voltage DC
(V)
Nominal operating voltage AC
(V)
Cable length
(m)
Manufacturer part # Weight
(g)

22.29 €

1 7 Days 24-530941320

Loading...

  1. 1

Basic information

Housing material PC Material of pin contacts Bronze Material of cable sheath PVC
Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 80 Degree of protection IP67
Cable diameter(mm) 6 Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Plug socket with cable, KMV Series, part number KMV-1-24DC-5-LED.
You can find the detail information about specifications and dimensions on part number KMV-1-24DC-5-LED.

Variation of this product

Part Number
KMV-1-230AC-2.5
KMV-1-230AC-5
KMV-1-24DC-2.5-LED
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal operating voltage DC
(V)
Nominal operating voltage AC
(V)
Cable length
(m)
Manufacturer part # Weight
(g)

13.94 €

1 4 Days -2302.530940170

17.57 €

1 4 Days -230530942320

18.66 €

1 4 Days 24-2.530939170

Tech Support