Connecting cable, KMP3 Series (KMP3-9P-08-5)

Connecting cable, KMP3 Series KMP3-9P-08-5

Click on this image to zoom in.

Click on this image to zoom in.

  • Connecting cable, KMP3 Series KMP3-9P-08-5
  • Connecting cable, KMP3 Series KMP3-9P-08-5

Product Details:

Manufacturer part number: KMP3-9P-08-5

Brand: FESTO

Price: 65.14

Delivery time: 3 Days


Technical Data:

Cable length: 5 m

Cable diameter: 7.15 mm

Bending radius, flexible cable installation: ≥ 75 mm

Manufacturer part #: 18698

Weight: 425 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KMP3-9P-08-5

Part Number
KMP3-9P-08-5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Cable diameter
(mm)
Bending radius, flexible cable installation
(mm)
Manufacturer part # Weight
(g)

65.14 €

1 3 Days 57.15≥ 7518698425

Loading...

  1. 1

Basic information

Housing material PA Seals material NBR Material of pin contacts Copper alloy, gold-plated
Material of cable sheath PVC Min. Ambient temperature(°C) -25 Min. Storage temperature(°C) -25
Max. Ambient temperature(°C) 70 Max. Storage temperature(°C) 75 Degree of protection IP65
Nominal operating voltage DC(V) 24 Nominal conductor cross section(mm²) 0.34

This page is Connecting cable, KMP3 Series, part number KMP3-9P-08-5.
You can find the detail information about specifications and dimensions on part number KMP3-9P-08-5.

Variation of this product

Part Number
KMP3-25P-16-10
KMP3-25P-16-5
KMP3-9P-08-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Cable diameter
(mm)
Bending radius, flexible cable installation
(mm)
Manufacturer part # Weight
(g)

121.25 €

1 4 Days 108.5≥ 90186251303

92.63 €

1 4 Days 58.5≥ 9018624672

82.38 €

1 3 Days 107.15≥ 7518579814

Tech Support