Manufacturer part number: CPE18-P1-3OLS-1/4
Brand: FESTO
Price: 88.42 €
Delivery time: 39 Days
Pneumatic connection 4: -
Pneumatic connection 5: -
Pilot exhaust air port 84: -
Pilot air port 14: -
Valve function: 3/2, open, monostable
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPE18-P1-3OLS-1/4
Part Number
|
---|
CPE18-P1-3OLS-1/4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 4 | Pneumatic connection 5 | Pilot exhaust air port 84 | Pilot air port 14 | Valve function | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Min. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Pilot medium | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.42 € | 1 | 39 Days | - | - | - | - | 3/2, open, monostable | 1700 | External | Non-reversible | - | Pneumatic spring | 30 | 36 | -0.9 | 2.5 | 10 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 550166 | 110 |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR | Pneumatic connection 1 | G1/4 |
---|---|---|---|---|---|
Pneumatic connection 2 | G1/4 | Pneumatic connection 3 | G1/4 | Pneumatic working port | G1/4 |
Pilot exhaust air port 82 | M5 | Pilot air port 12 | M5 | Lap | Overlap |
Width(mm) | 18 | Nominal width(mm) | 8 | Max. Operating pressure(bar) | 10 |
Min. Temperature of medium(°C) | -5 | Max. Temperature of medium(°C) | 50 | Min. Ambient temperature(°C) | -5 |
Max. Ambient temperature(°C) | 50 | Max. positive test pulse with 0 signal(µs) | 3300 | Max. negative test pulse on 1 signal(µs) | 3100 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Basic valve, CPE18 Series, part number CPE18-P1-3OLS-1/4.
You can find the detail information about specifications and dimensions on part number CPE18-P1-3OLS-1/4.
Configure
Basic Attributes
Pneumatic connection 4
Pneumatic connection 5
Pilot exhaust air port 84
Pilot air port 14
Changeover time(ms)
Valve function
Standard nominal flow rate(l/min)
Pilot air supply port
Flow direction
Reset method
Switching time off(ms)
Switching time on(ms)
Min. Operating pressure(bar)
Min. Pilot pressure(bar)
Max. Pilot pressure(bar)
Pilot medium
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPE18-P1-3GL-1/4 |
CPE18-P1-3GLS-1/4 |
CPE18-P1-3OL-1/4 |
CPE18-P1-5/3B-1/4 |
CPE18-P1-5/3BS-1/4 |
CPE18-P1-5/3E-1/4 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pneumatic connection 4 | Pneumatic connection 5 | Pilot exhaust air port 84 | Pilot air port 14 | Valve function | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Min. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Pilot medium | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.80 € | 1 | 4 Days | - | - | - | - | 3/2, closed, monostable | 1300 | Internal | Non-reversible | - | Pneumatic spring | 30 | 36 | 2.5 | - | - | - | 550163 | 110 | |||
88.42 € | 1 | 39 Days | - | - | - | - | 3/2, closed, monostable | 1300 | External | Non-reversible | - | Pneumatic spring | 30 | 36 | -0.9 | 2.5 | 10 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 550164 | 110 | |||
84.80 € | 1 | 39 Days | - | - | - | - | 3/2, open, monostable | 1700 | Internal | Non-reversible | - | Pneumatic spring | 30 | 36 | 2.5 | - | - | - | 550165 | 110 | |||
136.82 € | 1 | 39 Days | G1/4 | G1/4 | M5 | M5 | 5/3, pressurized | 1300 | Internal | Non-reversible | - | Mechanical spring | 34 | 20 | 2.5 | - | - | - | 550161 | 200 | |||
143.82 € | 1 | 39 Days | G1/4 | G1/4 | M5 | M5 | 5/3, pressurized | 1300 | External | Reversible | - | Mechanical spring | 34 | 20 | -0.9 | 2.5 | 10 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 550162 | 200 | |||
136.82 € | 1 | 39 Days | G1/4 | G1/4 | M5 | M5 | 5/3, exhausted | 1200 | Internal | Non-reversible | - | Mechanical spring | 34 | 20 | 2.5 | - | - | - | 550159 | 200 |