Air solenoid valve, VZWP Series (VZWP-L-M22C-G1-250-1P4-40)

Air solenoid valve, VZWP Series VZWP-L-M22C-G1-250-1P4-40

Click on this image to zoom in.

Click on this image to zoom in.

  • Air solenoid valve, VZWP Series VZWP-L-M22C-G1-250-1P4-40
  • Air solenoid valve, VZWP Series VZWP-L-M22C-G1-250-1P4-40

Product Details:

Manufacturer part number: VZWP-L-M22C-G1-250-1P4-40

Brand: FESTO

Price: 255.26

Delivery time: 6 Days


Technical Data:

Seals material: NBR

Nominal width: 25 mm

Standard nominal flow rate: 12250 l/min

Switching time off: 300 ms

Switching time on: 130 ms


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VZWP-L-M22C-G1-250-1P4-40

Part Number
VZWP-L-M22C-G1-250-1P4-40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Seals material Nominal width
(mm)
Standard nominal flow rate
(l/min)
Switching time off
(ms)
Switching time on
(ms)
Fitting connection Flow rate Kv
(m³/h)
Manufacturer part # Weight
(g)

255.26 €

1 6 Days NBR2512250300130G111.514899441400

Loading...

  1. 1

Basic information

Housing material Cast brass Material of screws High-alloy stainless steel Degree of protection IP65
Valve function 2/2, closed, monostable Flow direction Non-reversible Nominal pressure of fitting PN 40
Min. Medium pressure(bar) 0.5 Mix. Medium pressure(bar) 40 Min. Temperature of medium(°C) -10
Max. Temperature of medium(°C) 80 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 35
Medium Compressed air as per ISO 8573-1:2010 [7:4:4], Neutral liquids, Inert gas, Other flow media on request Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Air solenoid valve, VZWP Series, part number VZWP-L-M22C-G1-250-1P4-40.
You can find the detail information about specifications and dimensions on part number VZWP-L-M22C-G1-250-1P4-40.

Variation of this product

Part Number
VZWP-L-M22C-G1-250-2AP4-40
VZWP-L-M22C-G1-250-3AP4-40
VZWP-L-M22C-G1-250-V-1P4-40
VZWP-L-M22C-G1-250-V-2AP4-40
VZWP-L-M22C-G1-250-V-3AP4-40
VZWP-L-M22C-G12-130-1P4-40
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Seals material Nominal width
(mm)
Standard nominal flow rate
(l/min)
Switching time off
(ms)
Switching time on
(ms)
Fitting connection Flow rate Kv
(m³/h)
Manufacturer part # Weight
(g)

255.26 €

1 4 Days NBR2512250300130G111.514899541400

255.26 €

1 4 Days NBR2512250300130G111.514899641400

279.72 €

1 4 Days FPM2512250300130G111.514899491400

279.72 €

1 39 Days FPM2512250300130G111.514899591400

279.72 €

1 4 Days FPM2512250300130G111.514899691400

192.31 €

1 4 Days NBR132650250100G1/22.51489942550

Tech Support