Air solenoid valve, VUVB Series (VUVB-ST12-B52-ZD-QX-1T1)

Air solenoid valve, VUVB Series VUVB-ST12-B52-ZD-QX-1T1

Product Details:

Manufacturer part number: VUVB-ST12-B52-ZD-QX-1T1

Brand: FESTO

Price: 113.68

Delivery time: 29 Days


Technical Data:

Pneumatic working port: QS-6, QS-4

Valve function: 5/2, bistable

Standard nominal flow rate: 260 ...
450 l/min

Changeover time: 10 ms

Reset method: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VUVB-ST12-B52-ZD-QX-1T1

Part Number
VUVB-ST12-B52-ZD-QX-1T1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic working port Valve function Standard nominal flow rate
(l/min)
Changeover time
(ms)
Reset method Switching time off
(ms)
Switching time on
(ms)
Valve size
(mm)
Min. Operating pressure
(bar)
Min. Pilot pressure
(bar)
Manufacturer part # Weight
(g)

113.68 €

1 29 Days QS-6, QS-45/2, bistable260 ...
450
10---242.82.857091057.1

Loading...

  1. 1

Basic information

Housing material PA-reinforced Seals material NBR, TPE-U(PU) Piston slide material Wrought aluminum alloy
Pneumatic connection 1 Sub-base Pneumatic connection 3 Sub-base Pneumatic connection 5 Sub-base
Auxiliary pilot air port 14 Sub-base Degree of protection IP65 Nominal width(mm) 4
Pilot air supply port External Flow direction Non-reversible Max. Operating pressure(bar) 8
Max. Pilot pressure(bar) 8 Min. Temperature of medium(°C) -5 Max. Temperature of medium(°C) 60
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 60 Max. positive test pulse with 0 signal(µs) 800
Max. negative test pulse on 1 signal(µs) 300 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 0 - No corrosion stress

This page is Air solenoid valve, VUVB Series, part number VUVB-ST12-B52-ZD-QX-1T1.
You can find the detail information about specifications and dimensions on part number VUVB-ST12-B52-ZD-QX-1T1.

Variation of this product

Part Number
VUVB-ST12-B52-ZD-QX-D-1T1
VUVB-ST12-B52-ZH-QX-1T1
VUVB-ST12-B52-ZH-QX-D-1T1
VUVB-ST12-M32C-MZD-QX-1T1
VUVB-ST12-M32C-MZD-QX-D-1T1
VUVB-ST12-M32C-MZH-QX-1T1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pneumatic working port Valve function Standard nominal flow rate
(l/min)
Changeover time
(ms)
Reset method Switching time off
(ms)
Switching time on
(ms)
Valve size
(mm)
Min. Operating pressure
(bar)
Min. Pilot pressure
(bar)
Manufacturer part # Weight
(g)

117.28 €

1 29 Days QS-6, QS-45/2, bistable260 ...
450
10---242.82.857091157.4

108.28 €

1 4 Days QS-6, QS-45/2, bistable260 ...
450
10---242.82.855765057.1

111.85 €

1 4 Days QS-4, QS-65/2, bistable260 ...
450
10---242.82.855837057.4

78.43 €

1 29 Days QS-4, QS-63/2, closed, monostable240 ...
400
--146122257600126.3

82.94 €

1 10 Days QS-6, QS-43/2, closed, monostable240 ...
400
--146122257600226.3

75.72 €

1 29 Days QS-6, QS-43/2, closed, monostable240 ...
400
--146122257599726.3

Tech Support