Manufacturer part number: VSCS-B-M32-MD-WA-1C1
Brand: FESTO
Price: 25.32 €
Delivery time: 4 Days
Operating voltage: 24 DC V
Max. positive test pulse with 0 signal: 1800 µs
Max. negative test pulse on 1 signal: 800 µs
Manufacturer part #: 571061
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VSCS-B-M32-MD-WA-1C1
Part Number
|
---|
VSCS-B-M32-MD-WA-1C1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating voltage (V) | Max. positive test pulse with 0 signal (µs) | Max. negative test pulse on 1 signal (µs) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|
25.32 € | 1 | 4 Days | 24 DC | 1800 | 800 | 571061 |
Loading...
Seals material | NBR | Pneumatic connection 1 | Sub-base | Pneumatic connection 2 | Sub-base |
---|---|---|---|---|---|
Pneumatic connection 3 | Sub-base | Pneumatic working port | Sub-base, size 15 mm as per ISO 15218 | Degree of protection | IP65 |
Valve function | 3/2, closed, monostable | Lap | Underlap | Width(mm) | 15 |
Standard nominal flow rate(l/min) | 18 | Flow direction | Non-reversible | Reset method | Mechanical spring |
Switching time off(ms) | 6 | Switching time on(ms) | 6 | Min. Operating pressure(bar) | 0 |
Max. Operating pressure(bar) | 10 | Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 50 |
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 50 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Air solenoid valve, VSCS Series, part number VSCS-B-M32-MD-WA-1C1.
You can find the detail information about specifications and dimensions on part number VSCS-B-M32-MD-WA-1C1.
Configure
Basic Attributes
Operating voltage(V)
Max. positive test pulse with 0 signal(µs)
Max. negative test pulse on 1 signal(µs)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VSCS-B-M32-MD-WA-1AC1 |
VSCS-B-M32-MD-WA-1R3 |
VSCS-B-M32-MD-WA-2AC1 |
VSCS-B-M32-MD-WA-3AC1 |
VSCS-B-M32-MD-WA-5C1 |
VSCS-B-M32-MH-WA-1AC1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating voltage (V) | Max. positive test pulse with 0 signal (µs) | Max. negative test pulse on 1 signal (µs) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|
31.51 € | 1 | 28 Days | 24 AC | - | - | 571063 | |||
35.85 € | 1 | 8 Days | 24 DC | 1800 | 800 | 573215 | |||
31.51 € | 1 | 4 Days | 110 AC | - | - | 571064 | |||
31.51 € | 1 | 29 Days | 230 AC | - | - | 571065 | |||
31.51 € | 1 | 4 Days | 12 DC | - | - | 571062 | |||
30.80 € | 1 | 8 Days | 24 AC | - | - | 546258 |