Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VOVG-S12-M32U-AH-M5-1H2 |
VOVG-S12-M32U-AH-M5-1H3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic working port | Valve function | Width (mm) | Standard nominal flow rate (l/min) | Switching time off (ms) | Switching time on (ms) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.94 € | 1 | 22 Days | Sub-base | M5 | Sub-base | Sub-base | 3/2, open, monostable | 12 | 180 | 10 | 12 | 560705 | |||
77.94 € | 1 | Quote | Sub-base | M5 | Sub-base | Sub-base | 3/2, open, monostable | 12 | 180 | 10 | 12 | 560706 |
Loading...
Housing material | Wrought aluminum alloy | Seals material | NBR, HNBR, FPM | Degree of protection | IP40 |
---|---|---|---|---|---|
Lap | Overlap | Nominal width(mm) | 2.1 | Flow direction | Non-reversible |
Reset method | Pneumatic spring | Operating voltage(V) | 24 DC | Min. Operating pressure(bar) | 2 |
Max. Operating pressure(bar) | 8 | Min. Temperature of medium(°C) | -5 | Max. Temperature of medium(°C) | 50 |
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Pilot medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 0 - No corrosion stress |
Configure
Basic Attributes
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic working port
Valve function
Width(mm)
Standard nominal flow rate(l/min)
Switching time off(ms)
Switching time on(ms)
Filter by standard shipping days
Optional Attributes