Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VOFD-L50T-M32-MN-FG14-10-F10
Housing material | Aluminum, ematal coated | Seals material | NBR | Pneumatic connection 1 | G1/4 |
---|---|---|---|---|---|
Pneumatic connection 2 | Flange 1/4, NAMUR connection diagram | Pneumatic connection 3 | G1/4 | Pneumatic working port | Flange 1/4, NAMUR connection diagram |
Degree of protection | IP65 | Valve function | 3/2, closed, monostable | Width(mm) | 50.5 |
Nominal width(mm) | 5 | Standard nominal flow rate(l/min) | 493 | Flow rate for piston valve pressurization(m³/h) | 0.36 |
Flow rate for piston valve exhausting(m³/h) | 0.36 | Flow direction | Reversible | Reset method | Mechanical spring |
Switching time off(ms) | 60 | Switching time on(ms) | 40 | b-value | 0.25 |
C value(l/sbar) | 2 | Min. Operating pressure(bar) | 0 | Max. Operating pressure(bar) | 10 |
Min. Temperature of medium(°C) | -25 | Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -25 |
Max. Ambient temperature(°C) | 60 | Suitability for vacuum | yes | Operating medium | Compressed air as per ISO 8573-1:2010 [7:2:2] |
Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress | Manufacturer part # | 4514999 | Weight(g) | 560 |
This page is Pneumatic valve, VOFD Series, part number VOFD-L50T-M32-MN-FG14-10-F10.
You can find the detail information about specifications and dimensions on part number VOFD-L50T-M32-MN-FG14-10-F10.