Pneumatic valve, VOFC Series (VOFC-LT-M32C-M-FG14-F19)

Pneumatic valve, VOFC Series VOFC-LT-M32C-M-FG14-F19

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: VOFC-LT-M32C-M-FG14-F19

Brand: FESTO

Price: 399.47

Delivery time: 26 Days


Technical Data:

Pneumatic connection 1: G1/4

Pneumatic connection 2: Flange 1/4, NAMUR connection diagram

Pneumatic connection 3: G1/4

Pneumatic connection 4: -

Pneumatic connection 5: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VOFC-LT-M32C-M-FG14-F19

Part Number
VOFC-LT-M32C-M-FG14-F19
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Valve function Width
(mm)
Nominal width
(mm)
Standard nominal flow rate
(l/min)
Flow rate for piston valve pressurization
(m³/h)
Flow rate for piston valve exhausting
(m³/h)
Pilot air supply port Reset method Switching time off
(ms)
Switching time on
(ms)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Operating medium Manufacturer part # Weight
(g)

399.47 €

1 26 Days G1/4Flange 1/4, NAMUR connection diagramG1/4--G1/4, Sub-base3/2, closed, monostable5167660.50.8InternalMechanical spring182418Compressed air as per ISO 8573-1:2010 [7:-:-]4514738600

Loading...

  1. 1

Basic information

Housing material Aluminum, ematal coated Seals material NBR Degree of protection IP65
Flow direction Non-reversible Min. Temperature of medium(°C) -25 Max. Temperature of medium(°C) 60
Min. Ambient temperature(°C) -25 Max. Ambient temperature(°C) 60 Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

This page is Pneumatic valve, VOFC Series, part number VOFC-LT-M32C-M-FG14-F19.
You can find the detail information about specifications and dimensions on part number VOFC-LT-M32C-M-FG14-F19.

Variation of this product

Part Number
VOFC-L-B52-G14-F19A
VOFC-L-M52-M-FG14-F19
VOFC-L-M52-M-FG14-F19A
VOFC-LT-M32C-M-FG14-F19A
VOFC-LT-M32C-MC-FG13-F19
VOFC-LT-M32C-MC-FG13-F19A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Valve function Width
(mm)
Nominal width
(mm)
Standard nominal flow rate
(l/min)
Flow rate for piston valve pressurization
(m³/h)
Flow rate for piston valve exhausting
(m³/h)
Pilot air supply port Reset method Switching time off
(ms)
Switching time on
(ms)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Operating medium Manufacturer part # Weight
(g)

694.32 €

1 26 Days G1/4G1/4G1/4G1/4G1/4G1/45/2, bistable4069891.081.08Internal-22262.58Compressed air as per ISO 8573-1:2010 [7:4:4]4514928790

447.03 €

1 26 Days G1/4Flange 1/4, NAMUR connection diagramG1/4Flange 1/4, NAMUR connection diagramG1/4G1/4, Sub-base5/2, monostable40610301.081.08InternalMechanical spring22262.58Compressed air as per ISO 8573-1:2010 [7:4:4]4514923520

447.03 €

1 26 Days G1/4Flange 1/4, NAMUR connection diagramG1/4Flange 1/4, NAMUR connection diagramG1/4G1/4, Sub-base5/2, monostable40610301.081.08InternalMechanical spring22262.58Compressed air as per ISO 8573-1:2010 [7:4:4]4514924520

399.47 €

1 26 Days G1/4Flange 1/4, NAMUR connection diagramG1/4--G1/4, Sub-base3/2, closed, monostable5167660.50.8InternalMechanical spring182418Compressed air as per ISO 8573-1:2010 [7:-:-]4514739600

589.69 €

1 26 Days G1/2Flange 1/2, NAMUR connection diagramG1/2--G1/2, Sub-base3/2, closed, monostable511226862.43.3Internal
External
Mechanical spring142528Compressed air as per ISO 8573-1:2010 [7:-:-]4527268900

589.69 €

1 26 Days G1/2Flange 1/2, NAMUR connection diagramG1/2--G1/2, Sub-base3/2, closed, monostable511226862.43.3Internal
External
Mechanical spring142528Compressed air as per ISO 8573-1:2010 [7:-:-]4527269900

Tech Support