Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VMPA1-M1H-M-PI |
VMPA1-M1H-M-S-M7-PI |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot air port 12/14 | Valve function | Lap | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Suitability for vacuum | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.89 € | 1 | 3 Days | Die-cast aluminum | - | - | - | - | - | - | - | 5/2, monostable | Overlap | 360 | - | Reversible | - | Pneumatic spring | 20 | 10 | -0.9 | 10 | 3 | yes | 1 - Low corrosion stress | 533342 | 49 | |||
153.06 € | 1 | 4 Days | Die-cast aluminum | M7 | M7 | M7 | M7 | M7 | M7 | M5 | 5/2, monostable | Overlap | 360 | External | Reversible | - | Pneumatic spring | 20 | 10 | -0.9 | 10 | 3 | yes | 1 - Low corrosion stress | 533385 | 143 |
Loading...
Seals material | NBR | Degree of protection | IP65 | Valve size(mm) | 10 |
---|---|---|---|---|---|
Operating voltage(V) | 24 DC | Max. Pilot pressure(bar) | 8 | Min. Temperature of medium(°C) | -5 |
Max. Temperature of medium(°C) | 50 | Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 |
Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 40 | Max. positive test pulse with 0 signal(µs) | 400 |
Max. negative test pulse on 1 signal(µs) | 200 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Configure
Basic Attributes
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Pneumatic working port
Pilot air port 12/14
Pilot air supply port
Changeover time(ms)
Housing material
Valve function
Lap
Standard nominal flow rate(l/min)
Flow direction
Reset method
Switching time off(ms)
Switching time on(ms)
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Pilot pressure(bar)
Suitability for vacuum
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes