Air solenoid valve, MHP4 Series (MHP4-M1H-3/2O-1/4)

Air solenoid valve, MHP4 Series MHP4-M1H-3/2O-1/4

Click on this image to zoom in.

Click on this image to zoom in.

  • Air solenoid valve, MHP4 Series MHP4-M1H-3/2O-1/4
  • Air solenoid valve, MHP4 Series MHP4-M1H-3/2O-1/4

Product Details:

Manufacturer part number: MHP4-M1H-3/2O-1/4

Brand: FESTO

Price: 90.65

Delivery time: 4 Days


Technical Data:

Pneumatic connection 1: -

Pneumatic connection 2: G1/4

Pneumatic connection 3: -

Pneumatic connection 11: Sub-base

Pneumatic connection 33: Sub-base


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHP4-M1H-3/2O-1/4

Part Number
MHP4-M1H-3/2O-1/4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 11 Pneumatic connection 33 Pneumatic working port Max. switching frequency
(Hz)
Valve function Switching time off
(ms)
Switching time on
(ms)
Manufacturer part #

90.65 €

1 4 Days -G1/4-Sub-baseSub-baseG1/41203/2, open, monostable510.5525198

Loading...

  1. 1

Basic information

Housing material Die-cast zinc, coated Seals material NBR, HNBR Material of screws Steel, galvanized
Degree of protection IP65 Lap Underlap Width(mm) 18
Nominal width(mm) 4 Standard nominal flow rate(l/min) 400 Flow direction Reversible with restrictions
Reset method Mechanical spring Operating voltage(V) 24 DC Min. Operating pressure(bar) -0.9
Max. Operating pressure(bar) 8 Min. Temperature of medium(°C) -5 Max. Temperature of medium(°C) 40
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 40 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]
Corrosion resistance class (CRC) 2 - Moderate corrosion stress Weight(g) 270

This page is Air solenoid valve, MHP4 Series, part number MHP4-M1H-3/2O-1/4.
You can find the detail information about specifications and dimensions on part number MHP4-M1H-3/2O-1/4.

Variation of this product

Part Number
MHP4-M1H-3/2G-1/4
MHP4-MS1H-3/2G-1/4
MHP4-MS1H-3/2G-QS-8
MHP4-MS1H-3/2O-1/4
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 11 Pneumatic connection 33 Pneumatic working port Max. switching frequency
(Hz)
Valve function Switching time off
(ms)
Switching time on
(ms)
Manufacturer part #

90.65 €

1 4 Days Sub-baseG1/4Sub-base--G1/41203/2, closed, monostable510.5525178

115.15 €

1 4 Days Sub-baseG1/4Sub-base--G1/42103/2, closed, monostable3.53.5525179

118.31 €

1 4 Days Sub-baseQS-8Sub-base--QS-82103/2, closed, monostable3.53.5525183

115.15 €

1 4 Days -G1/4-Sub-baseSub-baseG1/42103/2, open, monostable3.53.5525199

Tech Support