Air solenoid valve, MHP1 Series (MHP1-M1H-3/2G-M3-HC)

Air solenoid valve, MHP1 Series MHP1-M1H-3/2G-M3-HC

Click on this image to zoom in.

Click on this image to zoom in.

  • Air solenoid valve, MHP1 Series MHP1-M1H-3/2G-M3-HC
  • Air solenoid valve, MHP1 Series MHP1-M1H-3/2G-M3-HC
  • Air solenoid valve, MHP1 Series MHP1-M1H-3/2G-M3-HC

Product Details:

Manufacturer part number: MHP1-M1H-3/2G-M3-HC

Brand: FESTO

Price: 36.38

Delivery time: 4 Days


Technical Data:

Pneumatic connection 1: Sub-base

Pneumatic connection 3: Sub-base

Pneumatic connection 11: -

Pneumatic connection 33: -

Valve function: 3/2, closed, monostable


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHP1-M1H-3/2G-M3-HC

Part Number
MHP1-M1H-3/2G-M3-HC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 3 Pneumatic connection 11 Pneumatic connection 33 Valve function Nominal width
(mm)
Standard nominal flow rate
(l/min)
Switching time off
(ms)
Operating voltage
(V)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Suitability for vacuum Max. positive test pulse with 0 signal
(µs)
Max. negative test pulse on 1 signal
(µs)
Manufacturer part #

36.38 €

1 4 Days Sub-baseSub-base--3/2, closed, monostable0.6510424 DC08-500400197011

Loading...

  1. 1

Basic information

Housing material PA-reinforced, PPS-reinforced Seals material NBR, HNBR, FPM Pneumatic connection 2 M3
Pneumatic working port M3 Degree of protection IP40 Max. switching frequency(Hz) 20
Lap Underlap Width(mm) 10 Flow direction Non-reversible
Reset method Mechanical spring Switching time on(ms) 4 Min. Temperature of medium(°C) -5
Max. Temperature of medium(°C) 40 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 40
Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 60 Electrical power consumption(W) 1
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress Weight(g) 10

This page is Air solenoid valve, MHP1 Series, part number MHP1-M1H-3/2G-M3-HC.
You can find the detail information about specifications and dimensions on part number MHP1-M1H-3/2G-M3-HC.

Variation of this product

Part Number
MHP1-M1H-2/2G-M3-HC
MHP1-M1H-2/2G-M3-PI
MHP1-M1H-2/2G-M3-TC
MHP1-M1H-3/2G-M3-PI
MHP1-M1H-3/2G-M3-TC
MHP1-M1H-3/2O-M3-HC
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 3 Pneumatic connection 11 Pneumatic connection 33 Valve function Nominal width
(mm)
Standard nominal flow rate
(l/min)
Switching time off
(ms)
Operating voltage
(V)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Suitability for vacuum Max. positive test pulse with 0 signal
(µs)
Max. negative test pulse on 1 signal
(µs)
Manufacturer part #

36.38 €

1 4 Days Sub-base---2/2, closed, monostable0.914524 DC-0.92yes500400197047

36.38 €

1 4 Days Sub-base---2/2, closed, monostable0.914524 DC-0.92yes500400197053

36.38 €

1 4 Days Sub-base---2/2, closed, monostable0.914524 DC-0.92yes500400197050

36.38 €

1 4 Days Sub-baseSub-base--3/2, closed, monostable0.6510424 DC08-500400197017

36.38 €

1 4 Days Sub-baseSub-base--3/2, closed, monostable0.6510424 DC08-500400197014

36.38 €

1 4 Days --Sub-baseSub-base3/2, open, monostable0.710424 DC06-500400197029

Tech Support