Manufacturer part number: MHJ9-HF
Brand: FESTO
Price: 59.45 €
Delivery time: 4 Days
Pneumatic connection 1: Sub-base
Pneumatic connection 2: Sub-base
Pneumatic working port: Sub-base
Max. switching frequency: 500 Hz
Standard nominal flow rate: 160 l/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHJ9-HF
Part Number
|
---|
MHJ9-HF |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic working port | Max. switching frequency (Hz) | Standard nominal flow rate (l/min) | b-value | C value (l/sbar) | Max. Operating pressure (bar) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.45 € | 1 | 4 Days | Sub-base | Sub-base | Sub-base | 500 | 160 | 0.36 | 0.66 | 6 | 553117 | 25 |
Loading...
Housing material | PA-reinforced | Seals material | HNBR | Material of screws | Steel |
---|---|---|---|---|---|
DC operating voltage range(V) | 12-53 | Degree of protection | IP40 | Valve function | 2/2, closed, monostable |
Width(mm) | 9 | Flow direction | Non-reversible | Reset method | Pneumatic spring |
Operating voltage(V) | 24 DC | Min. Operating pressure(bar) | 0.5 | Min. Temperature of medium(°C) | -5 |
Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 60 |
Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 50 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Air solenoid valve, MHJ9 Series, part number MHJ9-HF.
You can find the detail information about specifications and dimensions on part number MHJ9-HF.
Configure
Basic Attributes
Pneumatic connection 1
Pneumatic connection 2
Pneumatic working port
Max. switching frequency(Hz)
Standard nominal flow rate(l/min)
b-value
C value(l/sbar)
Max. Operating pressure(bar)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHJ9-HF/LP |
MHJ9-LF |
MHJ9-MF |
MHJ9-QS-4-LF |
MHJ9-QS-4-MF |
MHJ9-QS-6-HF |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic working port | Max. switching frequency (Hz) | Standard nominal flow rate (l/min) | b-value | C value (l/sbar) | Max. Operating pressure (bar) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.45 € | 1 | 4 Days | Sub-base | Sub-base | Sub-base | 500 | 160 | 0.36 | 0.66 | 4 | 567792 | 25 | |||
59.45 € | 1 | 4 Days | Sub-base | Sub-base | Sub-base | 500 | 50 | 0.5 | 0.2 | 8 | 572078 | 25 | |||
59.45 € | 1 | 4 Days | Sub-base | Sub-base | Sub-base | 1000 | 100 | 0.38 | 0.4 | 6 | 553115 | 25 | |||
69.35 € | 1 | 4 Days | QS-4 | QS-4 | QS-4 | 500 | 50 | 0.5 | 0.2 | 8 | 572079 | 30 | |||
69.35 € | 1 | 4 Days | QS-4 | QS-4 | QS-4 | 1000 | 100 | 0.38 | 0.4 | 6 | 553118 | 30 | |||
- | 1 | 4 Days | QS-6 | QS-6 | QS-6 | 500 | 160 | 0.36 | 0.66 | 6 | 567790 | 30 |