Air solenoid valve, MHA4 Series (MHA4-M1H-3/2O-4-K)

Air solenoid valve, MHA4 Series MHA4-M1H-3/2O-4-K

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: MHA4-M1H-3/2O-4-K

Brand: FESTO

Price: 95.57

Delivery time: 4 Days


Technical Data:

Pneumatic connection 1: -

Pneumatic connection 3: -

Pneumatic connection 11: Sub-base

Pneumatic connection 33: Sub-base

Max. switching frequency: 120 Hz


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHA4-M1H-3/2O-4-K

Part Number
MHA4-M1H-3/2O-4-K
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 3 Pneumatic connection 11 Pneumatic connection 33 Max. switching frequency
(Hz)
Valve function Switching time off
(ms)
Switching time on
(ms)
Cable length
(m)
Manufacturer part #

95.57 €

1 4 Days --Sub-baseSub-base1203/2, open, monostable510.52.5525196

Loading...

  1. 1

Basic information

Housing material Die-cast zinc, coated Seals material NBR, HNBR Material of screws Steel, galvanized
Pneumatic connection 2 Sub-base Pneumatic working port Sub-base Degree of protection IP65
Lap Underlap Width(mm) 18 Nominal width(mm) 4
Standard nominal flow rate(l/min) 400 Flow direction Reversible with restrictions Reset method Mechanical spring
Operating voltage(V) 24 DC Min. Operating pressure(bar) -0.9 Max. Operating pressure(bar) 8
Min. Temperature of medium(°C) -5 Max. Temperature of medium(°C) 40 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 40 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress
Weight(g) 270

This page is Air solenoid valve, MHA4 Series, part number MHA4-M1H-3/2O-4-K.
You can find the detail information about specifications and dimensions on part number MHA4-M1H-3/2O-4-K.

Variation of this product

Part Number
MHA4-M1H-3/2G-4
MHA4-M1H-3/2G-4-K
MHA4-MS1H-3/2G-4
MHA4-MS1H-3/2G-4-K
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 3 Pneumatic connection 11 Pneumatic connection 33 Max. switching frequency
(Hz)
Valve function Switching time off
(ms)
Switching time on
(ms)
Cable length
(m)
Manufacturer part #

90.65 €

1 4 Days Sub-baseSub-base--1203/2, closed, monostable510.5-525174

95.57 €

1 4 Days Sub-baseSub-base--1203/2, closed, monostable510.52.5525176

115.15 €

1 4 Days Sub-baseSub-base--2103/2, closed, monostable3.53.5-525175

120.11 €

1 4 Days Sub-baseSub-base--2103/2, closed, monostable3.53.52.5525177

Tech Support