Air solenoid valve, MHA1 Series (MHA1-M1H-2/2G-0.9-HC)

Air solenoid valve, MHA1 Series MHA1-M1H-2/2G-0.9-HC

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: MHA1-M1H-2/2G-0.9-HC

Brand: FESTO

Price: 34.25

Delivery time: 13 Days


Technical Data:

Material of screws: -

Pneumatic connection 1: Sub-base

Pneumatic connection 3: -

Pneumatic connection 11: -

Pneumatic connection 33: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHA1-M1H-2/2G-0.9-HC

Part Number
MHA1-M1H-2/2G-0.9-HC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of screws Pneumatic connection 1 Pneumatic connection 3 Pneumatic connection 11 Pneumatic connection 33 Degree of protection Max. switching frequency
(Hz)
Valve function Lap Nominal width
(mm)
Standard nominal flow rate
(l/min)
Switching time off
(ms)
Switching time on
(ms)
Operating voltage
(V)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Max. Temperature of medium
(°C)
Max. Ambient temperature
(°C)
Suitability for vacuum Electrical power consumption
(W)
Max. positive test pulse with 0 signal
(µs)
Max. negative test pulse on 1 signal
(µs)
Manufacturer part # Weight
(g)

34.25 €

1 13 Days -Sub-base---IP40202/2, closed, monostableUnderlap0.9145424 DC-0.924040yes150040019703810

Loading...

  1. 1

Basic information

Housing material PA-reinforced, PPS-reinforced Seals material NBR, HNBR, FPM Pneumatic connection 2 Sub-base
Pneumatic working port Sub-base Width(mm) 10 Flow direction Non-reversible
Reset method Mechanical spring Min. Temperature of medium(°C) -5 Min. Ambient temperature(°C) -5
Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Air solenoid valve, MHA1 Series, part number MHA1-M1H-2/2G-0.9-HC.
You can find the detail information about specifications and dimensions on part number MHA1-M1H-2/2G-0.9-HC.

Variation of this product

Part Number
MHA1-M1AR-3/2G-0.6-P3
MHA1-M1H-2/2G-0.9-PI
MHA1-M1H-2/2G-0.9-TC
MHA1-M1H-3/2G-0.6-HC
MHA1-M1H-3/2G-0.6-PI
MHA1-M1H-3/2G-0.6-TC
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material of screws Pneumatic connection 1 Pneumatic connection 3 Pneumatic connection 11 Pneumatic connection 33 Degree of protection Max. switching frequency
(Hz)
Valve function Lap Nominal width
(mm)
Standard nominal flow rate
(l/min)
Switching time off
(ms)
Switching time on
(ms)
Operating voltage
(V)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Max. Temperature of medium
(°C)
Max. Ambient temperature
(°C)
Suitability for vacuum Electrical power consumption
(W)
Max. positive test pulse with 0 signal
(µs)
Max. negative test pulse on 1 signal
(µs)
Manufacturer part # Weight
(g)
-

24.55 €

1 39 Days -Sub-baseSub-base--IP40103/2, closed, monostableUnderlap0.651010524 AC1.585050-1--802522610

34.25 €

1 4 Days -Sub-base---IP40202/2, closed, monostableUnderlap0.9145424 DC-0.924040yes150040019704410

34.25 €

1 4 Days -Sub-base---IP40202/2, closed, monostableUnderlap0.9145424 DC-0.924040yes150040019704110

34.25 €

1 4 Days -Sub-baseSub-base--IP40203/2, closed, monostableUnderlap0.65104424 DC084040-150040019700210

34.25 €

1 4 Days -Sub-baseSub-base--IP40203/2, closed, monostableUnderlap0.65104424 DC084040-150040019700810

34.25 €

1 4 Days -Sub-baseSub-base--IP40203/2, closed, monostableUnderlap0.65104424 DC084040-150040019700510

Tech Support