Air solenoid valve, JMEBH Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JMEBH-5/2-D-3-ZSR-C

Part Number
JMEBH-5/2-D-3-ZSR-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

301.26 €

1 18 Days

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Seals material NBR Pneumatic connection 1 Sub-base, size 3 as per ISO 5599-1
Pneumatic connection 2 Sub-base, size 3 as per ISO 5599-1 Pneumatic connection 3 Sub-base, size 3 as per ISO 5599-1 Pneumatic connection 4 Sub-base, size 3 as per ISO 5599-1
Pneumatic connection 5 Sub-base, size 3 as per ISO 5599-1 Pneumatic working port G1/2, Sub-base, size 3 as per ISO 5599-1 Pilot exhaust air port 82 Not ducted
Pilot exhaust air port 84 Not ducted Degree of protection IP65 Valve function 5/2, bistable
Width(mm) 65 Nominal width(mm) 14.5 Standard nominal flow rate(l/min) 4500
Pilot air supply port Internal Flow direction Non-reversible Changeover time(ms) 16
Operating voltage(V) 24 DC Min. Operating pressure(bar) 2 Max. Operating pressure(bar) 10
Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 50 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress
Manufacturer part # 184509 Weight(g) 1080

This page is Air solenoid valve, JMEBH Series, part number JMEBH-5/2-D-3-ZSR-C.
You can find the detail information about specifications and dimensions on part number JMEBH-5/2-D-3-ZSR-C.

Tech Support