Manufacturer part number: JMDDH-5/2-D-1-M12-C
Brand: FESTO
Price: 177.57 €
Delivery time: 22 Days
Pneumatic connection 1: Sub-base, size 1 as per ISO 5599-1
Pneumatic connection 2: Sub-base, size 1 as per ISO 5599-1
Pneumatic connection 3: Sub-base, size 1 as per ISO 5599-1
Pneumatic connection 4: Sub-base, size 1 as per ISO 5599-1
Pneumatic connection 5: Sub-base, size 1 as per ISO 5599-1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JMDDH-5/2-D-1-M12-C
Part Number
|
---|
JMDDH-5/2-D-1-M12-C |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot exhaust air port 82 | Pilot exhaust air port 84 | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Changeover time (ms) | Switching time changeover (dominant) (ms) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
177.57 € | 1 | 22 Days | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | 42 | 8 | 1200 | 18 | 18 | 539079 | 550 |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR, HNBR | Degree of protection | IP65 |
---|---|---|---|---|---|
Valve function | 5/2, bistable, dominant | Lap | Overlap | Pilot air supply port | Internal |
Flow direction | Non-reversible | Operating voltage(V) | 24 DC | Min. Operating pressure(bar) | 2 |
Max. Operating pressure(bar) | 10 | Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 50 |
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 50 | Max. positive test pulse with 0 signal(µs) | 3800 |
Max. negative test pulse on 1 signal(µs) | 4900 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
This page is Air solenoid valve, JMDDH Series, part number JMDDH-5/2-D-1-M12-C.
You can find the detail information about specifications and dimensions on part number JMDDH-5/2-D-1-M12-C.
Configure
Basic Attributes
Pilot exhaust air port 82
Pilot exhaust air port 84
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Pneumatic working port
Width(mm)
Nominal width(mm)
Standard nominal flow rate(l/min)
Changeover time(ms)
Switching time changeover (dominant)(ms)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JMDDH-5/2-D-1-M12D-C |
JMDDH-5/2-D-2-M12-C |
JMDDH-5/2-D-2-M12D-C |
JMDDH-5/2-D-3-M12-C |
JMDDH-5/2-D-3-M12D-C |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot exhaust air port 82 | Pilot exhaust air port 84 | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Changeover time (ms) | Switching time changeover (dominant) (ms) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
182.66 € | 1 | 29 Days | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | 42 | 8 | 1200 | 18 | 18 | 540808 | 550 | |||
185.35 € | 1 | 22 Days | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | G3/8, Sub-base, size 2 as per ISO 5599-1 | M5 | M5 | 54 | 11.5 | 2300 | 20 | 20 | 539077 | 940 | |||
190.98 € | 1 | 13 Days | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | G3/8, Sub-base, size 2 as per ISO 5599-1 | M5 | M5 | 54 | 11.5 | 2300 | 20 | 20 | 540817 | 940 | |||
251.52 € | 1 | 29 Days | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | G1/2, Sub-base, size 3 as per ISO 5599-1 | M5 | M5 | 65 | 14.5 | 4500 | 23 | 23 | 539081 | 1100 | |||
258.85 € | 1 | 29 Days | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | G1/2, Sub-base, size 3 as per ISO 5599-1 | M5 | M5 | 65 | 14.5 | 4500 | 23 | 23 | 540824 | 1100 |