Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 2 | Pneumatic connection 4 | Pneumatic working port | Valve function | Standard nominal flow rate (l/min) | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Operating voltage (V) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Max. positive test pulse with 0 signal (µs) | Max. negative test pulse on 1 signal (µs) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.09 € | 1 | 8 Days | M5 | M5 | M5 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547288 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-3 | QS-3 | QS-3 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547293 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-4 | QS-4 | QS-4 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547298 | 30.5 | |||
85.00 € | 1 | 8 Days | Sub-base | Sub-base | Sub-base | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527573 | 27 | |||
90.28 € | 1 | 8 Days | M5 | M5 | M5 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527554 | 30.5 | |||
90.28 € | 1 | 13 Days | QS-3 | QS-3 | QS-3 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527559 | 30.5 | |||
90.28 € | 1 | 4 Days | QS-4 | QS-4 | QS-4 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527564 | 30.5 | |||
89.09 € | 1 | 39 Days | M5 | M5 | M5 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547273 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-3 | QS-3 | QS-3 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547278 | 30.5 | |||
89.09 € | 1 | 13 Days | QS-4 | QS-4 | QS-4 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547283 | 30.5 | |||
159.00 € | 1 | 8 Days | M5 | M5 | M5 | 5/2, bistable | 170 | 8 | - | - | - | 24 DC | -5 | 50 | 500 | 400 | 547292 | 56.5 | |||
159.00 € | 1 | 39 Days | QS-3 | QS-3 | QS-3 | 5/2, bistable | 170 | 8 | - | - | - | 24 DC | -5 | 50 | 500 | 400 | 547297 | 56.5 | |||
159.00 € | 1 | 8 Days | QS-4 | QS-4 | QS-4 | 5/2, bistable | 170 | 8 | - | - | - | 24 DC | -5 | 50 | 500 | 400 | 547302 | 56.5 | |||
156.49 € | 1 | 8 Days | Sub-base | Sub-base | Sub-base | 5/2, bistable | 170 | 8 | - | - | - | 22 DC | - | - | 400 | 200 | 527571 | 56.5 | |||
160.72 € | 1 | 13 Days | M5 | M5 | M5 | 5/2, bistable | 170 | 8 | - | - | - | 22 DC | - | - | 400 | 200 | 527553 | 56.5 | |||
160.72 € | 1 | 18 Days | QS-3 | QS-3 | QS-3 | 5/2, bistable | 170 | 8 | - | - | - | 22 DC | - | - | 400 | 200 | 527558 | 56.5 | |||
160.72 € | 1 | 4 Days | QS-4 | QS-4 | QS-4 | 5/2, bistable | 170 | 8 | - | - | - | 22 DC | - | - | 400 | 200 | 527563 | 56.5 | |||
159.00 € | 1 | 8 Days | M5 | M5 | M5 | 5/2, bistable | 170 | 8 | - | - | - | 24 DC | -5 | 50 | 500 | 400 | 547277 | 56.5 | |||
159.00 € | 1 | 39 Days | QS-3 | QS-3 | QS-3 | 5/2, bistable | 170 | 8 | - | - | - | 24 DC | -5 | 50 | 500 | 400 | 547282 | 56.5 | |||
159.00 € | 1 | 13 Days | QS-4 | QS-4 | QS-4 | 5/2, bistable | 170 | 8 | - | - | - | 24 DC | -5 | 50 | 500 | 400 | 547287 | 56.5 | |||
89.09 € | 1 | 8 Days | M5 | M5 | M5 | 3/2, closed, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547289 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-3 | QS-3 | QS-3 | 3/2, closed, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547294 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-4 | QS-4 | QS-4 | 3/2, closed, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547299 | 30.5 | |||
85.00 € | 1 | 12 Days | Sub-base | Sub-base | Sub-base | 3/2, closed, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527569 | 30.5 | |||
90.28 € | 1 | 4 Days | M5 | M5 | M5 | 3/2, closed, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527552 | 30.5 | |||
90.28 € | 1 | 13 Days | QS-3 | QS-3 | QS-3 | 3/2, closed, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527557 | 30.5 | |||
90.28 € | 1 | 4 Days | QS-4 | QS-4 | QS-4 | 3/2, closed, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527562 | 30.5 | |||
89.09 € | 1 | 8 Days | M5 | M5 | M5 | 3/2, closed, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547274 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-3 | QS-3 | QS-3 | 3/2, closed, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547279 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-4 | QS-4 | QS-4 | 3/2, closed, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547284 | 30.5 | |||
89.09 € | 1 | 8 Days | M5 | M5 | M5 | 5/2, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547291 | 30.5 | |||
89.09 € | 1 | 13 Days | QS-3 | QS-3 | QS-3 | 5/2, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547296 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-4 | QS-4 | QS-4 | 5/2, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547301 | 30.5 | |||
85.00 € | 1 | 4 Days | Sub-base | Sub-base | Sub-base | 5/2, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527565 | 30.5 | |||
90.28 € | 1 | 7 Days | M5 | M5 | M5 | 5/2, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527550 | 30.5 | |||
90.28 € | 1 | 13 Days | QS-3 | QS-3 | QS-3 | 5/2, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527555 | 30.5 | |||
90.28 € | 1 | 7 Days | QS-4 | QS-4 | QS-4 | 5/2, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527560 | 30.5 | |||
89.09 € | 1 | 8 Days | M5 | M5 | M5 | 5/2, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547276 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-3 | QS-3 | QS-3 | 5/2, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547281 | 30.5 | |||
89.09 € | 1 | 10 Days | QS-4 | QS-4 | QS-4 | 5/2, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547286 | 30.5 | |||
89.09 € | 1 | 39 Days | M5 | M5 | M5 | 3/2, open, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547290 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-3 | QS-3 | QS-3 | 3/2, open, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547295 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-4 | QS-4 | QS-4 | 3/2, open, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547300 | 30.5 | |||
85.00 € | 1 | 8 Days | Sub-base | Sub-base | Sub-base | 3/2, open, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527567 | 30.5 | |||
90.28 € | 1 | 8 Days | M5 | M5 | M5 | 3/2, open, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527551 | 30.5 | |||
90.28 € | 1 | 8 Days | QS-3 | QS-3 | QS-3 | 3/2, open, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527556 | 30.5 | |||
90.28 € | 1 | 13 Days | QS-4 | QS-4 | QS-4 | 3/2, open, monostable | 170 | - | Pneumatic spring | 10 | 10 | 22 DC | - | - | 400 | 200 | 527561 | 30.5 | |||
89.09 € | 1 | 39 Days | M5 | M5 | M5 | 3/2, open, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547275 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-3 | QS-3 | QS-3 | 3/2, open, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547280 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-4 | QS-4 | QS-4 | 3/2, open, monostable | 170 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 547285 | 30.5 | |||
89.09 € | 1 | 8 Days | M5 | M5 | M5 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 548050 | 30.5 | |||
89.09 € | 1 | 39 Days | QS-3 | QS-3 | QS-3 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 548055 | 30.5 | |||
89.09 € | 1 | 8 Days | QS-4 | QS-4 | QS-4 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 548060 | 30.5 | |||
89.09 € | 1 | 39 Days | M5 | M5 | M5 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 548034 | 30.5 | |||
89.09 € | 1 | 39 Days | QS-3 | QS-3 | QS-3 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 548040 | 30.5 | |||
89.09 € | 1 | 39 Days | QS-4 | QS-4 | QS-4 | 2/2, closed, monostable | 150 | - | Pneumatic spring | 10 | 10 | 24 DC | -5 | 50 | 500 | 400 | 548045 | 30.5 | |||
159.00 € | 1 | 39 Days | M5 | M5 | M5 | 5/2, bistable | 170 | 8 | - | - | - | 24 DC | -5 | 50 | 500 | 400 | 548054 | 56.5 | |||
159.00 € | 1 | 8 Days | QS-3 | QS-3 | QS-3 | 5/2, bistable | 170 | 8 | - | - | - | 24 DC | -5 | 50 | 500 | 400 | 548059 | 56.5 | |||
159.00 € | 1 | 8 Days | QS-4 | QS-4 | QS-4 | 5/2, bistable | 170 | 8 | - | - | - | 24 DC | -5 | 50 | 500 | 400 | 548064 | 56.5 | |||
159.00 € | 1 | 8 Days | M5 | M5 | M5 | 5/2, bistable | 170 | 8 | - | - | - | 24 DC | -5 | 50 | 500 | 400 | 548038 | 56.5 |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR | Pneumatic connection 1 | Common port |
---|---|---|---|---|---|
Degree of protection | IP40 | Pilot air supply port | External | Flow direction | Non-reversible |
Valve size(mm) | 10 | Min. Operating pressure(bar) | -0.9 | Max. Operating pressure(bar) | 7 |
Min. Pilot pressure(bar) | 3 | Max. Pilot pressure(bar) | 7 | Min. Ambient temperature(°C) | -5 |
Max. Ambient temperature(°C) | 50 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure
Basic Attributes
Pneumatic connection 2
Pneumatic connection 4
Pneumatic working port
Valve function
Standard nominal flow rate(l/min)
Changeover time(ms)
Reset method
Switching time off(ms)
Switching time on(ms)
Operating voltage(V)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Max. positive test pulse with 0 signal(µs)
Max. negative test pulse on 1 signal(µs)
Filter by standard shipping days
Optional Attributes