Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPV10-M1H-2OLS-2GLS-M7
Part Number
|
---|
CPV10-M1H-2OLS-2GLS-M7 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 11 | Degree of protection | Valve function | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | b-value | Min. Operating pressure (bar) | Electrical power consumption (W) | Max. positive test pulse with 0 signal (µs) | Max. negative test pulse on 1 signal (µs) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
142.09 € | 1 | 13 Days | Common port | Common port | IP65 | 2x2/2, open/closed, monostable | - | Pneumatic spring | 17 | 15 | 0.35 | -0.9 | 0.46 | 1400 | 700 | 187843 |
Loading...
Housing material | Brass, Steel, Die-cast aluminum, PPS, POM | Seals material | NBR, HNBR | Pneumatic connection 2 | M7 |
---|---|---|---|---|---|
Pneumatic connection 4 | M7 | Pneumatic working port | M7 | Pilot air port 12/14 | Common port |
Lap | Overlap | Nominal width(mm) | 4 | Standard nominal flow rate(l/min) | 400 |
Pilot air supply port | Internal External |
Flow direction | Non-reversible | Valve size(mm) | 10 |
Operating voltage(V) | 24 DC | C value(l/sbar) | 1.6 | Max. Operating pressure(bar) | 10 |
Min. Pilot pressure(bar) | 3 | Max. Pilot pressure(bar) | 8 | Min. Temperature of medium(°C) | -5 |
Max. Temperature of medium(°C) | 50 | Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 |
Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 40 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Weight(g) | 70 |
This page is Air solenoid valve, CPV10 Series, part number CPV10-M1H-2OLS-2GLS-M7.
You can find the detail information about specifications and dimensions on part number CPV10-M1H-2OLS-2GLS-M7.
Configure
Basic Attributes
Changeover time(ms)
Pneumatic connection 1
Pneumatic connection 11
Degree of protection
Valve function
Reset method
Switching time off(ms)
Switching time on(ms)
b-value
Min. Operating pressure(bar)
Electrical power consumption(W)
Max. positive test pulse with 0 signal(µs)
Max. negative test pulse on 1 signal(µs)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPV10-M11H-5LS-M7 |
CPV10-M1H-2OLS-2GLS-K-M7 |
CPV10-M1H-2OLS-2GLS-M7-B-EX |
CPV10-M1H-2X2-GLS-K-M7 |
CPV10-M1H-2X2-GLS-M7 |
CPV10-M1H-2X2-GLS-M7-B-EX |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pneumatic connection 1 | Pneumatic connection 11 | Degree of protection | Valve function | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | b-value | Min. Operating pressure (bar) | Electrical power consumption (W) | Max. positive test pulse with 0 signal (µs) | Max. negative test pulse on 1 signal (µs) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.78 € | 1 | 4 Days | Common port | Common port | IP65 | 5/2, monostable | - | Pneumatic spring | 17 | 12 | 0.4 | -0.9 | 0.46 | 1400 | 700 | 187439 | |||
150.49 € | 1 | 13 Days | Common port with pressure separation | Common port with pressure separation | IP65 | 2x2/2, open/closed, monostable | - | Pneumatic spring | 17 | 15 | 0.35 | -0.9 | 0.46 | 1400 | 700 | 559646 | |||
347.95 € | 1 | 8 Days | Common port | Common port | IP50 | 2x2/2, open/closed, monostable | - | Pneumatic spring | 17 | 15 | 0.35 | 0 | - | - | - | 550702 | |||
150.49 € | 1 | 13 Days | Common port with pressure separation | Common port with pressure separation | IP65 | 2x2/2 closed, monostable | - | Pneumatic spring | 17 | 15 | 0.35 | -0.9 | 0.46 | 1400 | 700 | 559645 | |||
142.09 € | 1 | 4 Days | Common port | Common port | IP65 | 2x2/2 closed, monostable | - | Pneumatic spring | 17 | 15 | 0.35 | -0.9 | 0.46 | 1400 | 700 | 185880 | |||
347.95 € | 1 | 8 Days | Common port | Common port | IP50 | 2x2/2 closed, monostable | - | Pneumatic spring | 17 | 15 | 0.35 | 0 | - | - | - | 550701 |