Air solenoid valve, CDVI5.0 Series (CDVI5.0-MT2H-5LS)

Air solenoid valve, CDVI5.0 Series CDVI5.0-MT2H-5LS

Click on this image to zoom in.

Click on this image to zoom in.

  • Air solenoid valve, CDVI5.0 Series CDVI5.0-MT2H-5LS
  • Air solenoid valve, CDVI5.0 Series CDVI5.0-MT2H-5LS

Product Details:

Manufacturer part number: CDVI5.0-MT2H-5LS

Brand: FESTO

Price: 226.31

Delivery time: 13 Days


Technical Data:

Valve function: 5/2, monostable

Standard nominal flow rate: 650 l/min

Flow direction: Reversible

Changeover time: - ms

Reset method: Pneumatic spring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDVI5.0-MT2H-5LS

Part Number
CDVI5.0-MT2H-5LS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Valve function Standard nominal flow rate
(l/min)
Flow direction Changeover time
(ms)
Reset method Switching time off
(ms)
Switching time on
(ms)
b-value C value
(l/sbar)
Min. Operating pressure
(bar)
Manufacturer part # Weight
(g)

226.31 €

1 13 Days 5/2, monostable650Reversible-Pneumatic spring22120.382.75-0.9196657195

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Seals material NBR, TPE-O Pneumatic connection 1 Sub-base
Pneumatic connection 2 Sub-base Pneumatic connection 3 Sub-base Pneumatic connection 4 Sub-base
Pneumatic connection 5 Sub-base Pneumatic working port Sub-base Nominal width(mm) 5
Pilot air supply port External Operating voltage(V) 24 DC Max. Operating pressure(bar) 10
Min. Pilot pressure(bar) 3 Max. Pilot pressure(bar) 8 Min. Temperature of medium(°C) -5
Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 3 - High corrosion stress

This page is Air solenoid valve, CDVI5.0 Series, part number CDVI5.0-MT2H-5LS.
You can find the detail information about specifications and dimensions on part number CDVI5.0-MT2H-5LS.

Variation of this product

Part Number
CDVI5.0-MT2H-1X2GLS-EXT
CDVI5.0-MT2H-1X2OLS-EXT
CDVI5.0-MT2H-1X3GLS-EXT
CDVI5.0-MT2H-1X3OLS-EXT
CDVI5.0-MT2H-2X3GLS
CDVI5.0-MT2H-2X3OLS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Valve function Standard nominal flow rate
(l/min)
Flow direction Changeover time
(ms)
Reset method Switching time off
(ms)
Switching time on
(ms)
b-value C value
(l/sbar)
Min. Operating pressure
(bar)
Manufacturer part # Weight
(g)

224.88 €

1 13 Days 2/2, closed, monostable500Reversible-Pneumatic spring14100.342.05-0.9556379185

224.88 €

1 39 Days 2/2, open, monostable300Reversible-Pneumatic spring14100.342.05-0.9556380185

231.55 €

1 4 Days 3/2, closed, monostable500Reversible-Pneumatic spring14100.342.05-0.9547013185

231.55 €

1 13 Days 3/2, open, monostable500Reversible-Pneumatic spring14100.342.05-0.9547014185

274.31 €

1 21 Days 2x3/2, closed, monostable300Non-reversible-Pneumatic spring22100.141.43196661210

274.31 €

1 4 Days 2x3/2, open, monostable300Non-reversible-Pneumatic spring22100.141.43196663210

Tech Support