Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VZWM-L-M22C-G114-F5
Part Number
|
---|
VZWM-L-M22C-G114-F5 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Nominal width (mm) | Standard nominal flow rate (l/min) | Max. torque for cover screw (Nm) | Max. tightening torque for connecting thread (Nm) | Switching time off (ms) | Switching time on (ms) | Fitting connection | Flow rate Kv (m³/h) | b-value | C value (l/sbar) | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341.17 € | 1 | Quote | Brass | 40 | 24000 | 30 Nm | 450 Nm | 20 | 26 | G1 1/4 | 21.3 | 0.6 | 75 | 1 - Low corrosion stress | 546151 | 2850 |
Loading...
Seals material | NBR | Valve function | 2/2, closed, monostable | Flow direction | Non-reversible |
---|---|---|---|---|---|
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 60 | Medium | Compressed air as per ISO 8573-1:2010 [7:4:4], Water, Neutral liquids, Inert gas |
This page is Air solenoid valve, VZWM Series, part number VZWM-L-M22C-G114-F5.
You can find the detail information about specifications and dimensions on part number VZWM-L-M22C-G114-F5.
Configure
Basic Attributes
Housing material
Nominal width(mm)
Standard nominal flow rate(l/min)
Max. torque for cover screw(Nm)
Max. tightening torque for connecting thread(Nm)
Switching time off(ms)
Switching time on(ms)
Fitting connection
Flow rate Kv(m³/h)
b-value
C value(l/sbar)
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VZWM-L-M22C-G1-F5-R1 |
VZWM-L-M22C-G112-F5 |
VZWM-L-M22C-G112-F5-R1 |
VZWM-L-M22C-G114-F5-R1 |
VZWM-L-M22C-G12-F4 |
VZWM-L-M22C-G12-F5-R1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Nominal width (mm) | Standard nominal flow rate (l/min) | Max. torque for cover screw (Nm) | Max. tightening torque for connecting thread (Nm) | Switching time off (ms) | Switching time on (ms) | Fitting connection | Flow rate Kv (m³/h) | b-value | C value (l/sbar) | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
347.43 € | 1 | 4 Days | Cast stainless steel | 25 | 11700 | 30 Nm | 350 Nm | 12 | 15 | G1 | 10.7 | 0.57 | 41 | 3 - High corrosion stress | 546166 | 1100 | |||
341.17 € | 1 | 4 Days | Brass | 40 | 26400 | 30 Nm | 540 Nm | 20 | 26 | G1 1/2 | 27.4 | 0.67 | 82 | 1 - Low corrosion stress | 546152 | 2570 | |||
798.62 € | 1 | 4 Days | Cast stainless steel | 40 | 26400 | 30 Nm | 540 Nm | 20 | 26 | G1 1/2 | 27.4 | 0.67 | 82 | 3 - High corrosion stress | 546168 | 2400 | |||
798.62 € | 1 | 4 Days | Cast stainless steel | 40 | 24000 | 30 Nm | 450 Nm | 20 | 26 | G1 1/4 | 21.3 | 0.6 | 75 | 3 - High corrosion stress | 546167 | 2650 | |||
81.72 € | 1 | 3 Days | Brass | 13.5 | 2400 | 20 Nm | 105 Nm | 10 | 8 | G1/2 | 2.4 | 0.37 | 9.8 | 1 - Low corrosion stress | 546148 | 450 | |||
267.23 € | 1 | 4 Days | Cast stainless steel | 13 | 2400 | 20 Nm | 105 Nm | 10 | 8 | G1/2 | 2.4 | 0.37 | 9.8 | 3 - High corrosion stress | 546164 | 360 |