Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VUVG-B10-P53C-ZT-F-1T1L
Part Number
|
---|
VUVG-B10-P53C-ZT-F-1T1L |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot air port 12/14 | Degree of protection | Max. switching frequency (Hz) | Valve function | Lap | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Valve size (mm) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Max. Temperature of medium (°C) | Max. Ambient temperature (°C) | Suitability for vacuum | Max. positive test pulse with 0 signal (µs) | Max. negative test pulse on 1 signal (µs) | Pilot medium | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.94 € | 1 | 3 Days | - | - | - | - | - | Flange | - | IP67, IP65 | 3 | 5/3, closed | Overlap | - | 200 | External | Reversible | 16 | Mechanical spring | 38 | 12 | 10 | -0.9 | 10 | 3 | 8 | 60 | 60 | - | 1600 | 3000 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 573419 | 58 |
Loading...
Housing material | Wrought aluminum alloy | Seals material | NBR, HNBR | Operating voltage(V) | 24 DC |
---|---|---|---|---|---|
Min. Temperature of medium(°C) | -5 | Min. Ambient temperature(°C) | -5 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Air solenoid valve, VUVG Series, part number VUVG-B10-P53C-ZT-F-1T1L.
You can find the detail information about specifications and dimensions on part number VUVG-B10-P53C-ZT-F-1T1L.
Configure
Basic Attributes
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Pilot air port 12/14
Nominal width(mm)
Suitability for vacuum
Pneumatic working port
Degree of protection
Max. switching frequency(Hz)
Valve function
Lap
Standard nominal flow rate(l/min)
Pilot air supply port
Flow direction
Changeover time(ms)
Reset method
Switching time off(ms)
Switching time on(ms)
Valve size(mm)
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Pilot pressure(bar)
Max. Pilot pressure(bar)
Max. Temperature of medium(°C)
Max. Ambient temperature(°C)
Max. positive test pulse with 0 signal(µs)
Max. negative test pulse on 1 signal(µs)
Pilot medium
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VUVG-B10-M52-MZT-F-1P3 |
VUVG-B10-M52-MZT-F-1R8L |
VUVG-B10-M52-MZT-F-1T1L |
VUVG-B10-P53E-ZT-F-1P3 |
VUVG-B10-P53E-ZT-F-1R8L |
VUVG-B10-P53E-ZT-F-1T1L |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot air port 12/14 | Degree of protection | Max. switching frequency (Hz) | Valve function | Lap | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Valve size (mm) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Max. Temperature of medium (°C) | Max. Ambient temperature (°C) | Suitability for vacuum | Max. positive test pulse with 0 signal (µs) | Max. negative test pulse on 1 signal (µs) | Pilot medium | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.58 € | 1 | 4 Days | - | - | - | - | - | Flange | - | IP65, IP40 | - | 5/2, monostable | Overlap | 2.3 | 230 | External | - | - | Mechanical spring | 24 | 8 | 10 | -0.9 | 8 | 3 | 8 | 60 | 60 | yes | 700 | 900 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 574367 | 44 | |||
64.66 € | 1 | 7 Days | - | - | - | - | - | Flange | - | IP65 | - | 5/2, monostable | Overlap | 2.3 | 230 | External | - | - | Mechanical spring | 24 | 8 | 10 | -0.9 | 8 | 3 | 8 | 60 | 60 | yes | 700 | 900 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 578157 | 44 | |||
61.05 € | 1 | 7 Days | - | - | - | - | - | Flange | - | IP67, IP65 | 3 | 5/2, monostable | Overlap | - | 220 | External | Reversible | - | Mechanical spring | 30 | 12 | 10 | -0.9 | 8 | 3 | 8 | 60 | 60 | - | 1600 | 3000 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 573417 | 53 | |||
80.38 € | 1 | 4 Days | - | - | - | - | - | Flange | - | IP65, IP40 | - | 5/3, exhausted | Indefinite overlap | 4 | 200 ... 300 | External | - | 15 | Mechanical spring | 30 | 10 | 10 | -0.9 | 10 | 3 | 8 | 60 | 60 | yes | 700 | 900 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 566493 | 55 | |||
104.55 € | 1 | 5 Days | - | - | - | - | - | Flange | - | IP65 | - | 5/3, exhausted | Indefinite overlap | 4 | 200 ... 300 | External | - | 15 | Mechanical spring | 30 | 10 | 10 | -0.9 | 10 | 3 | 8 | 60 | 60 | yes | 700 | 900 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 574241 | 55 | |||
93.94 € | 1 | 7 Days | - | - | - | - | - | Flange | - | IP67, IP65 | 3 | 5/3, exhausted | Indefinite overlap | - | 200 | External | Reversible | 16 | Mechanical spring | 38 | 12 | 10 | -0.9 | 10 | 3 | 8 | 60 | 60 | - | 1600 | 3000 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 573420 | 58 |