Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MVH-5-1/4-L-B
Part Number
|
---|
MVH-5-1/4-L-B |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Seals material | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot exhaust air port 82 | Pilot air port 12 | Pilot air port 14 | Auxiliary pilot air port 14 | Auxiliary pilot air port 12 | Valve function | Lap | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Operating voltage (V) | b-value | C value (l/sbar) | Min. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Pilot medium | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
205.62 € | 1 | 4 Days | NBR | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | - | - | - | - | 5/2, monostable | Overlap | 32 | 10 | 1600 | Internal | Non-reversible | - | Pneumatic spring | 37 | 28 | - | 0.38 | 6.35 | 3 | - | - | - | 31009 | 440 |
Loading...
Housing material | Die-cast aluminum | Pilot exhaust air port 84 | M5 | Max. switching frequency(Hz) | 3 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 10 | Min. Temperature of medium(°C) | -5 | Max. Temperature of medium(°C) | 50 |
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 | Min. Storage temperature(°C) | -40 |
Max. Storage temperature(°C) | 60 | Max. positive test pulse with 0 signal(µs) | 2200 | Max. negative test pulse on 1 signal(µs) | 3700 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Air solenoid valve, MVH Series, part number MVH-5-1/4-L-B.
You can find the detail information about specifications and dimensions on part number MVH-5-1/4-L-B.
Configure
Basic Attributes
Pilot exhaust air port 82
Pilot air port 12
Pilot air port 14
Auxiliary pilot air port 14
Auxiliary pilot air port 12
Changeover time(ms)
Operating voltage(V)
Min. Pilot pressure(bar)
Max. Pilot pressure(bar)
Pilot medium
Seals material
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Pneumatic working port
Valve function
Lap
Width(mm)
Nominal width(mm)
Standard nominal flow rate(l/min)
Pilot air supply port
Flow direction
Reset method
Switching time off(ms)
Switching time on(ms)
b-value
C value(l/sbar)
Min. Operating pressure(bar)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MVH-5-1/4-B |
MVH-5-1/4-L-S-B |
MVH-5-1/4-S-B |
MVH-5-1/8-B |
MVH-5-1/8-L-B |
MVH-5-1/8-L-S-B |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Seals material | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot exhaust air port 82 | Pilot air port 12 | Pilot air port 14 | Auxiliary pilot air port 14 | Auxiliary pilot air port 12 | Valve function | Lap | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Operating voltage (V) | b-value | C value (l/sbar) | Min. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Pilot medium | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
205.62 € | 1 | 4 Days | NBR, TPE-U(PU) | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | - | - | - | - | 5/2, monostable | Underlap | 32 | 7 | 1300 | Internal | Non-reversible | - | Mechanical spring | 36 | 15 | - | 0.29 | 5.5 | 2 | - | - | - | 19701 | 360 | |||
210.72 € | 1 | 4 Days | NBR | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | G1/8 | G1/8 | G1/8 | G1/8 | 5/2, monostable | Overlap | 32 | 10 | 1600 | External | Reversible | - | Pneumatic spring | 37 | 28 | - | 0.38 | 6.35 | -0.9 | 3 | 10 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 33184 | 440 | |||
210.72 € | 1 | 4 Days | NBR, TPE-U(PU) | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | - | G1/8 | G1/8 | - | 5/2, monostable | Underlap | 32 | 7 | 1300 | External | Non-reversible | - | Mechanical spring | 36 | 15 | - | 0.29 | 5.5 | 0 | 1.5 | 10 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 15903 | 360 | |||
181.60 € | 1 | 4 Days | NBR, TPE-U(PU) | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | - | - | - | - | 5/2, monostable | Underlap | 26 | 5 | 750 | Internal | Non-reversible | - | Mechanical spring | 36 | 20 | 24 DC | 0.34 | 3 | 2 | - | - | - | 19779 | 230 | |||
181.60 € | 1 | 4 Days | NBR | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | - | - | - | - | 5/2, monostable | Underlap | 26 | 8 | 1000 | Internal | Non-reversible | - | Pneumatic spring | 25 | 30 | 24 DC | - | - | 3 | - | - | - | 19749 | 290 | |||
186.69 € | 1 | 4 Days | NBR | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | G1/8 | G1/8 | G1/8 | G1/8 | 5/2, monostable | Overlap | 26 | 8 | 1000 | External | Reversible | - | Pneumatic spring | 25 | 30 | 24 DC | - | - | -0.9 | 3 | 10 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 19750 | 290 |