Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MOFH-3-1/2-EX
Part Number
|
---|
MOFH-3-1/2-EX |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 11 | Pneumatic connection 33 | Pneumatic working port | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Switching time off (ms) | Switching time on (ms) | b-value | Min. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Venting hole connection | Max. negative test pulse on 1 signal (µs) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
253.02 € | 1 | 4 Days | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | 52 | 14 | 3700 | - | 90 | 18 | 0.3 | 1.5 | -5 | 40 | M5 | 3700 | 535905 | 1100 |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR | Pilot exhaust air port 82 | M5 |
---|---|---|---|---|---|
Degree of protection | IP65 | Valve function | 3/2, open, monostable | Lap | Underlap |
Flow direction | Non-reversible | Reset method | Mechanical spring | Operating voltage(V) | Via solenoid coil, to be ordered separately |
Max. Operating pressure(bar) | 8 | Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 40 |
Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 60 | Max. positive test pulse with 0 signal(µs) | 2200 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Air solenoid valve, MOFH Series, part number MOFH-3-1/2-EX.
You can find the detail information about specifications and dimensions on part number MOFH-3-1/2-EX.
Configure
Basic Attributes
Pilot air supply port
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 11
Pneumatic connection 33
Pneumatic working port
Width(mm)
Nominal width(mm)
Standard nominal flow rate(l/min)
Switching time off(ms)
Switching time on(ms)
b-value
Min. Operating pressure(bar)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Venting hole connection
Max. negative test pulse on 1 signal(µs)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MOFH-3-1/2 |
MOFH-3-1/4 |
MOFH-3-1/4-EX |
MOFH-3-1/8 |
MOFH-3-1/8-EX |
MOFH-3-3/4 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 11 | Pneumatic connection 33 | Pneumatic working port | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Switching time off (ms) | Switching time on (ms) | b-value | Min. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Venting hole connection | Max. negative test pulse on 1 signal (µs) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
243.62 € | 1 | 7 Days | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | 52 | 14 | 3700 | - | 90 | 18 | 0.3 | 1.5 | -10 | 60 | - | 3700 | 7884 | 1100 | |||
146.92 € | 1 | 7 Days | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 30.5 | 7 | 800 | - | 41 | 14 | - | 1.5 | -10 | 60 | - | 3700 | 7876 | 320 | |||
156.32 € | 1 | 4 Days | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 30.5 | 7 | 800 | - | 41 | 14 | - | 1.5 | -5 | 40 | M5 | 3700 | 535904 | 320 | |||
128.60 € | 1 | 7 Days | G1/8 | G1/8 | G1/8 | - | G1/8 | G1/8 | 26 | 5 | 500 | - | 29 | 9 | - | 1.5 | -10 | 60 | - | 3700 | 7877 | 240 | |||
138.02 € | 1 | 4 Days | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 26 | 5 | 500 | - | 29 | 9 | - | 1.5 | -5 | 40 | M5 | 3700 | 535903 | 240 | |||
436.40 € | 1 | 4 Days | G3/4 | G3/4 | G3/4 | G3/4 | G3/4 | G3/4 | 68 | 19 | 7500 | Internal | 29 | 40 | - | 2 | -10 | 60 | - | - | 11969 | 1260 |