Manufacturer part number: JMVH-5-1/4-B
Brand: FESTO
Price: 287.35 €
Delivery time: 4 Days
Pneumatic connection 1: G1/4
Pneumatic connection 2: G1/4
Pneumatic connection 3: G1/4
Pneumatic connection 4: G1/4
Pneumatic connection 5: G1/4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JMVH-5-1/4-B
Part Number
|
---|
JMVH-5-1/4-B |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot air port 12 | Pilot air port 14 | Auxiliary pilot air port 14 | Auxiliary pilot air port 12 | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Operating voltage (V) | b-value | C value (l/sbar) | Min. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Pilot medium | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
287.35 € | 1 | 4 Days | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | - | - | - | 32 | 10 | 1600 | Internal | Non-reversible | 16 | - | 0.38 | 6.35 | 2 | - | - | - | 19136 | 615 |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR | Pilot exhaust air port 82 | M5 |
---|---|---|---|---|---|
Pilot exhaust air port 84 | M5 | Max. switching frequency(Hz) | 3 | Valve function | 5/2, bistable |
Lap | Overlap | Max. Operating pressure(bar) | 10 | Min. Temperature of medium(°C) | -5 |
Max. Temperature of medium(°C) | 50 | Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 |
Min. Storage temperature(°C) | -40 | Max. Storage temperature(°C) | 60 | Max. positive test pulse with 0 signal(µs) | 2200 |
Max. negative test pulse on 1 signal(µs) | 3700 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Air solenoid valve, JMVH Series, part number JMVH-5-1/4-B.
You can find the detail information about specifications and dimensions on part number JMVH-5-1/4-B.
Configure
Basic Attributes
Pilot air port 12
Pilot air port 14
Auxiliary pilot air port 14
Auxiliary pilot air port 12
Operating voltage(V)
Min. Pilot pressure(bar)
Max. Pilot pressure(bar)
Pilot medium
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Pneumatic working port
Width(mm)
Nominal width(mm)
Standard nominal flow rate(l/min)
Pilot air supply port
Flow direction
Changeover time(ms)
b-value
C value(l/sbar)
Min. Operating pressure(bar)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JMVH-5-1/4-S-B |
JMVH-5-1/8-B |
JMVH-5-1/8-S-B |
JMVH-5-3/8-B |
JMVH-5-3/8-S-B |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot air port 12 | Pilot air port 14 | Auxiliary pilot air port 14 | Auxiliary pilot air port 12 | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Operating voltage (V) | b-value | C value (l/sbar) | Min. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Pilot medium | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
297.58 € | 1 | 4 Days | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/8 | G1/8 | G1/8 | G1/8 | 32 | 10 | 1600 | External | Reversible | 16 | - | 0.38 | 6.35 | -0.9 | 2 | 10 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 19137 | 615 | |||
263.32 € | 1 | 4 Days | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | - | - | - | 26 | 8 | 1000 | Internal | Non-reversible | 18 | 24 DC | - | - | 2 | - | - | - | 30475 | 560 | |||
273.57 € | 1 | 4 Days | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 26 | 8 | 1000 | External | Reversible | 18 | 24 DC | - | - | -0.9 | 2 | 10 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 30476 | 560 | |||
351.52 € | 1 | 4 Days | G3/8 | G3/8 | G3/8 | G3/8 | G3/8 | G3/8 | - | - | - | - | 40 | 12 | 2000 | Internal | Non-reversible | 17 | 24 DC | - | - | 2 | - | - | - | 14948 | 900 | |||
361.75 € | 1 | 4 Days | G3/8 | G3/8 | G3/8 | G3/8 | G3/8 | G3/8 | G1/8 | G1/8 | G1/8 | G1/8 | 40 | 12 | 2000 | External | Reversible | 17 | 24 DC | - | - | -0.9 | 2 | 10 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 15343 | 900 |