Air solenoid valve, JMFDH Series (JMFDH-5-1/4)

Air solenoid valve, JMFDH Series JMFDH-5-1/4

Click on this image to zoom in.

Click on this image to zoom in.

  • Air solenoid valve, JMFDH Series JMFDH-5-1/4
  • Air solenoid valve, JMFDH Series JMFDH-5-1/4

Product Details:

Manufacturer part number: JMFDH-5-1/4

Brand: FESTO

Price: 219.08

Delivery time: 4 Days


Technical Data:

Seals material: NBR, TPE-U(PU)

Pneumatic connection 1: G1/4

Pneumatic connection 2: G1/4

Pneumatic connection 3: G1/4

Pneumatic connection 4: G1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JMFDH-5-1/4

Part Number
JMFDH-5-1/4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Seals material Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Pilot exhaust air port 82 Pilot exhaust air port 84 Pilot air port 12 Pilot air port 14 Max. switching frequency
(Hz)
Lap Width
(mm)
Nominal width
(mm)
Standard nominal flow rate
(l/min)
Pilot air supply port Changeover time
(ms)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Switching time changeover (dominant)
(ms)
Venting hole connection Pilot medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

219.08 €

1 4 Days NBR, TPE-U(PU)G1/4G1/4G1/4G1/4G1/4G1/4M5M5--16Underlap30.571100-162.58-1060-2060---1 - Low corrosion stress10411530

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Degree of protection IP65 Valve function 5/2, bistable, dominant
Flow direction Non-reversible Operating voltage(V) Via solenoid coil, to be ordered separately Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 40 Max. positive test pulse with 0 signal(µs) 2200 Max. negative test pulse on 1 signal(µs) 3700
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

This page is Air solenoid valve, JMFDH Series, part number JMFDH-5-1/4.
You can find the detail information about specifications and dimensions on part number JMFDH-5-1/4.

Variation of this product

Part Number
JMFDH-5-1/4-EX
JMFDH-5-1/8
JMFDH-5-1/8-EX
JMFDH-5/2-D-1-C
JMFDH-5/2-D-1-C-EX
JMFDH-5/2-D-2-C
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Seals material Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Pilot exhaust air port 82 Pilot exhaust air port 84 Pilot air port 12 Pilot air port 14 Max. switching frequency
(Hz)
Lap Width
(mm)
Nominal width
(mm)
Standard nominal flow rate
(l/min)
Pilot air supply port Changeover time
(ms)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Switching time changeover (dominant)
(ms)
Venting hole connection Pilot medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

228.48 €

1 39 Days NBR, TPE-U(PU)G1/4G1/4G1/4G1/4G1/4G1/4M5M5--16Underlap30.571100-162.58-540-2060-M5-1 - Low corrosion stress536194530

199.43 €

1 4 Days NBR, TPE-U(PU)G1/8G1/8G1/8G1/8G1/8G1/8M5M5--16Underlap265601-162.58-1060-2060---1 - Low corrosion stress8821260

208.85 €

1 45 Days NBR, TPE-U(PU)G1/8G1/8G1/8G1/8G1/8G1/8M5M5--16Underlap265600-162.58-540-2060-M5-1 - Low corrosion stress536193260

149.58 €

1 22 Days NBR, HNBRSub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1G1/4, Sub-base, size 1 as per ISO 5599-1--Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1-Overlap4281200Internal16210-1060--13-Compressed air as per ISO 8573-1:2010 [7:4:4]-151019490

155.51 €

1 13 Days NBR, HNBRSub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1G1/4, Sub-base, size 1 as per ISO 5599-1--Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1-Overlap4281200Internal16210-540--13-Compressed air as per ISO 8573-1:2010 [7:4:4]-536071490

203.74 €

1 22 Days NBR, HNBRSub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1G3/8, Sub-base, size 2 as per ISO 5599-1M5M5---Overlap5411.52300Internal18210-1060--18---151853820

Tech Support