Soft start valve, VABF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VABF-S6-1-P5A4-G12-4-1
VABF-S6-1-P5A4-G12-4-1-N
VABF-S6-1-P5A4-G12-4-1-P
VABF-S6-1-P5A4-N12-4-1
VABF-S6-1-P5A4-N12-4-1-N
VABF-S6-1-P5A4-N12-4-1-P
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Weight
(g)

334.91 €

1 4 Days 558230590

393.17 €

1 22 Days 558233605

390.15 €

1 12 Days 557377605

334.91 €

1 10 Days 558231590

393.17 €

1 8 Days 558234605

390.15 €

1 4 Days 558232605

Loading...

  1. 1

Basic information

Actuation type Electrical Valve function Pressure build-up function Housing material Wrought aluminum alloy
Seals material NBR, HNBR Reset method Mechanical spring Min. Operating pressure(bar) 2
Max. Operating pressure(bar) 12 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50
Pneumatic connection 1 Sub-base, size 1 as per ISO 5599-2 Pneumatic connection 2 Sub-base, size 1 as per ISO 5599-2 Pneumatic connection 3 G1/2
Pneumatic connection 4 Sub-base, size 1 as per ISO 5599-2 Degree of protection IP65, NEMA 4 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]
Corrosion resistance class (CRC) 0 - No corrosion stress

Tech Support