Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SZS-63
Mounting material | Die-cast aluminum | Material of bearing | Polymer | Material of screws | Steel, Galvanized |
---|---|---|---|---|---|
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Clevis flange, SZS Series, part number SZS-63.
You can find the detail information about specifications and dimensions on part number SZS-63.
Part Number |
---|
SZS-32 |
SZS-40 |
SZS-50 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|
24.42 € | 1 | 4 Days | 32 | 79 | 14883 | |||
28.69 € | 1 | 4 Days | 40 | 117 | 14884 | |||
32.62 € | 1 | 4 Days | 50 | 167 | 14885 |