Manufacturer part number: SZB-50
Brand: FESTO
Price: 48.86 €
Delivery time: 4 Days
Size: 50
Weight: 430 g
Manufacturer part #: 30629
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SZB-50
Mounting material | High-alloy stainless steel | Material of bearing | Polymer | Material of screws | Steel, Galvanized |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -40 | Max. Ambient temperature(°C) | 90 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Clevis flange, SZB Series, part number SZB-50.
You can find the detail information about specifications and dimensions on part number SZB-50.
Part Number |
---|
SZB-32 |
SZB-40 |
SZB-63 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|
39.05 € | 1 | 4 Days | 32 | 172 | 30798 | |||
47.05 € | 1 | 4 Days | 40 | 288 | 30799 | |||
56.88 € | 1 | 4 Days | 63 | 679 | 30630 |