Manufacturer part number: YSRA-8-C
Brand: FESTO
Price: 6.72 €
Delivery time: 4 Days
Size: 8
Weight: 28 g
Manufacturer part #: 150933
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YSRA-8-C
Housing material | Steel, Galvanized | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
---|
This page is End stop limiter, YSRA Series, part number YSRA-8-C.
You can find the detail information about specifications and dimensions on part number YSRA-8-C.
Part Number |
---|
YSRA-12-C |
YSRA-7-C |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|
10.12 € | 1 | 3 Days | 12 | 48 | 150934 | |||
5.15 € | 1 | 4 Days | 7 | 12 | 150932 |