Mounting bracket, HRM Series (HRM-1)

Mounting bracket, HRM Series HRM-1

Product Details:

Manufacturer part number: HRM-1

Brand: FESTO

Price: 24.09

Delivery time: 4 Days


Technical Data:

Weight: 39 g

Manufacturer part #: 9769


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRM-1

Part Number
HRM-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Manufacturer part #

24.09 €

1 4 Days 399769

Loading...

  1. 1

Basic information

Bracket material Steel, Galvanized

This page is Mounting bracket, HRM Series, part number HRM-1.
You can find the detail information about specifications and dimensions on part number HRM-1.

Variation of this product

Part Number
HRM-2
HRM-3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)
Manufacturer part #

26.40 €

1 7 Days 1309770

29.08 €

1 4 Days 2469771

Tech Support