Foot mounting, HZB Series (HZB-32)

Foot mounting, HZB Series HZB-32

Click on this image to zoom in.

Click on this image to zoom in.

  • Foot mounting, HZB Series HZB-32
  • Foot mounting, HZB Series HZB-32

Product Details:

Manufacturer part number: HZB-32

Brand: FESTO

Price: 9.37

Delivery time: 4 Days


Technical Data:

Size: 32

Mounting material: Steel, Galvanized

Corrosion resistance class (CRC): 1 - Low corrosion stress

Weight: 139 g

Manufacturer part #: 14875


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HZB-32

Part Number
HZB-32
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Mounting material Corrosion resistance class (CRC) Weight
(g)
Manufacturer part #

9.37 €

1 4 Days 32Steel, Galvanized1 - Low corrosion stress13914875

Loading...

  1. 1

Basic information

Material of screws Steel, Galvanized

This page is Foot mounting, HZB Series, part number HZB-32.
You can find the detail information about specifications and dimensions on part number HZB-32.

Variation of this product

Part Number
HZB-16
HZB-20
HZB-25
HZB-40
HZB-50
HZB-63
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Mounting material Corrosion resistance class (CRC) Weight
(g)
Manufacturer part #

31.55 €

1 4 Days 16Wrought aluminum alloy2 - Moderate corrosion stress48151936

32.80 €

1 3 Days 20Wrought aluminum alloy2 - Moderate corrosion stress62151935

34.03 €

1 4 Days 25Wrought aluminum alloy2 - Moderate corrosion stress85151934

12.05 €

1 4 Days 40Steel, Galvanized1 - Low corrosion stress24314876

14.60 €

1 4 Days 50Steel, Galvanized1 - Low corrosion stress42614877

17.20 €

1 4 Days 63Steel, Galvanized1 - Low corrosion stress67314878

Tech Support