Foot mounting, HBN Series (HBN-20/25X1)

Foot mounting, HBN Series HBN-20/25X1

Click on this image to zoom in.

Click on this image to zoom in.

  • Foot mounting, HBN Series HBN-20/25X1
  • Foot mounting, HBN Series HBN-20/25X1

Product Details:

Manufacturer part number: HBN-20/25X1

Brand: FESTO

Price: 3.14

Delivery time: 3 Days


Technical Data:

Size: 20/25

Weight: 95 g

Manufacturer part #: 5127


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HBN-20/25X1

Part Number
HBN-20/25X1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Weight
(g)
Manufacturer part #

3.14 €

1 3 Days 20/25955127

Loading...

  1. 1

Basic information

Mounting material Steel, Galvanized Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support