Manufacturer part number: EAMM-A-D32-60G-S1
Brand: FESTO
Price: 282.54 €
Delivery time: 9 Days
Degree of protection: IP65
Transferable torque: 6.5 Nm
Weight: 540 g
Manufacturer part #: 2946759
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EAMM-A-D32-60G-S1
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 | Min. Storage temperature(°C) | -25 |
---|---|---|---|---|---|
Max. Storage temperature(°C) | 60 |
This page is Axial kit, EAMM Series, part number EAMM-A-D32-60G-S1.
You can find the detail information about specifications and dimensions on part number EAMM-A-D32-60G-S1.
Part Number |
---|
EAMM-A-D100-100A-S1 |
EAMM-A-D100-120G-S1 |
EAMM-A-D32-40G-S1 |
EAMM-A-D32-60H-S1 |
EAMM-A-D40-40G-S1 |
EAMM-A-D40-60G-S1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Degree of protection | Transferable torque (Nm) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|
521.62 € | 1 | 22 Days | IP65 | 60 | 2450 | 3356931 | |||
659.26 € | 1 | 7 Days | IP65 | 143 | 3520 | 2946765 | |||
282.54 € | 1 | 4 Days | IP65 | 6.5 | 420 | 2256396 | |||
282.54 € | 1 | 9 Days | IP65 | 6.5 | 540 | 2946761 | |||
315.85 € | 1 | 11 Days | IP65 | 12.5 | 450 | 2256399 | |||
315.85 € | 1 | 9 Days | IP65 | 12.5 | 570 | 2256409 |