H-rail mounting, CAFM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAFM-D3-H

Part Number
CAFM-D3-H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.51 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Housing material Aluminum, Anodized Max. tightening torque(Nm) 0.8 Corrosion resistance class (CRC) 2 - Moderate corrosion stress
Manufacturer part # 4135048 Weight(g) 28.45

This page is H-rail mounting, CAFM Series, part number CAFM-D3-H.
You can find the detail information about specifications and dimensions on part number CAFM-D3-H.

Tech Support