Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VMPAC-VC-14 |
VMPAC-VC-MO-14-1 |
VMPAC-VC-MO-14-2 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Manufacturer part # | |
---|---|---|---|---|---|---|---|
21.40 € | 1 | 7 Days | Without manual override | 576588 | |||
24.95 € | 1 | 7 Days | With manual override for one pilot control | 576586 | |||
28.52 € | 1 | 9 Days | With manual override for two pilot controls | 576587 |
Loading...
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 | Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress |
---|---|---|---|---|---|
Weight(g) | 42 |