Cover plate, VABB Series

Cover plate, VABB Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Corrosion resistance class (CRC): 2 - Moderate corrosion stress/0 - No corrosion stress, 1 - Low corrosion stress
・ Housing material: PA, PA-reinforced

Accessories for valves Cover plate, VABB Series.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VABB-B10-20-A
VABB-B10-20-E
VABB-B10-20-E-P3
VABB-B10-25-A
VABB-B10-25-E
VABB-B10-25-E-P3
VABB-B10-30-A
VABB-B10-30-E
VABB-B10-30-E-P3
VABB-C7-12-W
VABB-C8-12-A
VABB-C8-12-ET
VABB-L1-10-S
VABB-L1-10-T
VABB-L1-10-W
VABB-L1-10A
VABB-L1-14
VABB-L1-14-T
VABB-L1-18
VABB-L1-18-T
VABB-L2-P3
VABB-P1
VABB-P3-1
VABB-P11-27-T
VABB-S2-1-WT
VABB-S2-2-WT
VABB-S4-1-WT
VABB-S4-2-WT
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Mounting material Material of screws Seals material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Max. tightening torque
(Nm)
Width
(mm)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

2.69 €

1 4 Days -Die-cast aluminum---0.910----1.4-2 - Moderate corrosion stress57640913

5.38 €

1 4 Days -Die-cast aluminum---0.910----1.4-2 - Moderate corrosion stress57641078

3.29 €

1 4 Days -Die-cast aluminum---0.910----1.4-2 - Moderate corrosion stress57641156

3.58 €

1 4 Days -Die-cast aluminum---0.910----3-2 - Moderate corrosion stress802620828

7.18 €

1 4 Days -Die-cast aluminum---0.910----3-2 - Moderate corrosion stress8026209117

4.78 €

1 4 Days -Die-cast aluminum---0.910----3-2 - Moderate corrosion stress802621084

4.78 €

1 4 Days -Die-cast aluminum---0.910----6-2 - Moderate corrosion stress802633443

9.57 €

1 4 Days -Die-cast aluminum---0.910----6-2 - Moderate corrosion stress8026335179

6.38 €

1 4 Days -Die-cast aluminum--------6-2 - Moderate corrosion stress8026336128

7.06 €

1 4 Days -Steel-NBR-0.910------2 - Moderate corrosion stress5526516

5.43 €

1 4 Days PA-reinforced----0.910----0.6-0 - No corrosion stress562460-

13.57 €

1 4 Days PA-reinforced------560-560--0 - No corrosion stress56246113.8

5.72 €

1 4 Days -PA---0.910-----10.52 - Moderate corrosion stress566462-

9.57 €

1 3 Days -----0.910------2 - Moderate corrosion stress57342221

5.72 €

1 3 Days -PA---0.910-----10.52 - Moderate corrosion stress566495-

5.72 €

1 7 Days -Wrought aluminum alloy---0.910-----10.52 - Moderate corrosion stress56998610

7.15 €

1 3 Days -Wrought aluminum alloy---0.910-----162 - Moderate corrosion stress56998950

10.77 €

1 3 Days -----0.910------2 - Moderate corrosion stress57348832

7.15 €

1 3 Days -Wrought aluminum alloy---0.910----1.18192 - Moderate corrosion stress57448250

11.97 €

1 3 Days -----0.910------2 - Moderate corrosion stress800489744

35.65 €

1 13 Days -PA-reinforcedSteel, GalvanizedNBR-0.910-550---101 - Low corrosion stress56545120

53.54 €

1 4 Days -Wrought aluminum alloySteelNBR-0.910------1 - Low corrosion stress55835035

25.95 €

1 28 Days -----0.910------1 - Low corrosion stress563896-

23.41 €

1 Available 10 Days PA-SteelNBR-0.910-----282 - Moderate corrosion stress804750475

13.18 €

1 8 Days -PA---------420 - No corrosion stress54318668

15.32 €

1 13 Days -PA---0.910-----520 - No corrosion stress560845-

10.52 €

1 3 Days -PA---0.910-----260 - No corrosion stress53921273.3

9.05 €

1 7 Days -PA---0.910-----180 - No corrosion stress53921334.4

Loading...

  1. 1

Tech Support