Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Housing material | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
36.83 € | 1 | 4 Days | 35 | Wrought aluminum alloy, Anodized | - | - | 570819 | - | |||
153.40 € | 1 | 13 Days | 35 | Wrought aluminum alloy, Anodized | - | - | 570830 | - | |||
49.11 € | 1 | 8 Days | 35 | Wrought aluminum alloy, Anodized | - | - | 570874 | - | |||
39.88 € | 1 | 39 Days | 45 | Wrought aluminum alloy, Anodized | - | - | 570822 | - | |||
161.08 € | 1 | 4 Days | 45 | Wrought aluminum alloy, Anodized | - | - | 570833 | - | |||
42.95 € | 1 | 4 Days | 45 | Wrought aluminum alloy, Anodized | - | - | 570823 | - | |||
161.08 € | 1 | 4 Days | 45 | Wrought aluminum alloy, Anodized | - | - | 570834 | - | |||
55.22 € | 1 | 4 Days | 45 | Wrought aluminum alloy, Anodized | - | - | 570875 | - | |||
46.03 € | 1 | 4 Days | 55 | Wrought aluminum alloy, Anodized | - | - | 570824 | - | |||
168.74 € | 1 | 4 Days | 55 | Wrought aluminum alloy, Anodized | - | - | 570835 | - | |||
49.11 € | 1 | 4 Days | 55 | Wrought aluminum alloy, Anodized | - | - | 570825 | - | |||
168.74 € | 1 | 4 Days | 55 | Wrought aluminum alloy, Anodized | - | - | 570836 | - | |||
50.63 € | 1 | 4 Days | 55 | Wrought aluminum alloy, Anodized | - | - | 570826 | - | |||
168.74 € | 1 | 8 Days | 55 | Wrought aluminum alloy, Anodized | - | - | 570837 | - | |||
58.28 € | 1 | 39 Days | 55 | Wrought aluminum alloy, Anodized | - | - | 570876 | - | |||
55.22 € | 1 | 4 Days | 75 | Wrought aluminum alloy, Anodized | - | - | 570827 | - | |||
184.08 € | 1 | 39 Days | 75 | Wrought aluminum alloy, Anodized | - | - | 570838 | - | |||
58.28 € | 1 | 4 Days | 75 | Wrought aluminum alloy, Anodized | - | - | 570828 | - | |||
184.08 € | 1 | 4 Days | 75 | Wrought aluminum alloy, Anodized | - | - | 570839 | - | |||
61.38 € | 1 | 4 Days | 75 | Wrought aluminum alloy, Anodized | - | - | 570829 | - | |||
184.08 € | 1 | 4 Days | 75 | Wrought aluminum alloy, Anodized | - | - | 570840 | - | |||
61.38 € | 1 | 8 Days | 75 | Wrought aluminum alloy, Anodized | - | - | 570877 | - | |||
161.05 € | 1 | 9 Days | 20-100 | Wrought aluminum alloy | -10 | 60 | 1099901 | 303 | |||
177.17 € | 1 | 9 Days | 20-200 | Wrought aluminum alloy | -10 | 60 | 1099902 | 388 | |||
161.05 € | 1 | 4 Days | 25-100 | Wrought aluminum alloy | -10 | 60 | 1096387 | 385 | |||
177.17 € | 1 | 4 Days | 25-200 | Wrought aluminum alloy | -10 | 60 | 1096388 | 482 | |||
161.05 € | 1 | 9 Days | 32-100 | Wrought aluminum alloy | -10 | 60 | 1107235 | 383 | |||
177.17 € | 1 | 9 Days | 32-200 | Wrought aluminum alloy | -10 | 60 | 1107236 | 481 |
Loading...
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
---|
Configure
Basic Attributes
Size
Housing material
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
Filter by standard shipping days
Optional Attributes