Manufacturer part number: CPX-M-AK-C
Brand: FESTO
Price: 25.46 €
Delivery time: 7 Days
Housing material: Die-cast zinc, Nickel-plated
Min. Ambient temperature: -5 °C
Max. Ambient temperature: 50 °C
Min. Storage temperature: -40 °C
Max. Storage temperature: 70 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPX-M-AK-C
Part Number
|
---|
CPX-M-AK-C |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Width (mm) | Height (mm) | Length (mm) | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.46 € | 1 | 7 Days | Die-cast zinc, Nickel-plated | -5 | 50 | -40 | 70 | 30 | 58 | 22 | 1 - Low corrosion stress | 548753 | 54 |
Loading...
Seals material | NBR | Degree of protection | IP65, IP67 |
---|
This page is Cover cap, CPX Series, part number CPX-M-AK-C.
You can find the detail information about specifications and dimensions on part number CPX-M-AK-C.
Configure
Basic Attributes
Housing material
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
Min. Storage temperature(°C)
Max. Storage temperature(°C)
Width(mm)
Height(mm)
Length(mm)
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPX-M-AK-D |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Width (mm) | Height (mm) | Length (mm) | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.32 € | 1 | 4 Days | PA | - | - | - | - | - | - | - | 2 - Moderate corrosion stress | 2873540 | 2.5 |