Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CPX-AK-P |
CPX-M-AK-M |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Width (mm) | Height (mm) | Length (mm) | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.77 € | 1 | 4 Days | PA | - | - | - | 1 - Low corrosion stress | 548757 | 4 | |||
9.63 € | 1 | 4 Days | Die-cast aluminum | 11.5 | 13 | 49 | 0 - No corrosion stress | 548754 | 15 |
Loading...
Material of screws | Steel, Galvanized | Seals material | NBR | Min. Ambient temperature(°C) | -5 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 50 | Degree of protection | IP65, IP67 |
Configure