Cover plate, CPE18 Series (CPE18-PRSB)

Cover plate, CPE18 Series CPE18-PRSB

Click on this image to zoom in.

Click on this image to zoom in.

  • Cover plate, CPE18 Series CPE18-PRSB
  • Cover plate, CPE18 Series CPE18-PRSB

Product Details:

Manufacturer part number: CPE18-PRSB

Brand: FESTO

Price: 12.60

Delivery time: 4 Days


Technical Data:

Housing material: PA-reinforced

Mounting material: -

Material of screws: -

Seals material: -

Max. tightening torque: - Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPE18-PRSB

Part Number
CPE18-PRSB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Mounting material Material of screws Seals material Max. tightening torque
(Nm)
Operating medium Manufacturer part # Weight
(g)

12.60 €

1 4 Days PA-reinforced----Compressed air as per ISO 8573-1:2010 [7:4:4]16497428

Loading...

  1. 1

Basic information

Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Cover plate, CPE18 Series, part number CPE18-PRSB.
You can find the detail information about specifications and dimensions on part number CPE18-PRSB.

Variation of this product

Part Number
CPE18-RP
CPE18-RP3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing material Mounting material Material of screws Seals material Max. tightening torque
(Nm)
Operating medium Manufacturer part # Weight
(g)

8.80 €

1 7 Days -PASteel, GalvanizedNBR2-54448128

8.80 €

1 7 Days -PASteel, GalvanizedNBR2-55058220

Tech Support