Cover plate, CPE10 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPE10-RP
CPE10-RP3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Weight
(g)

6.49 €

1 7 Days 54447910

6.49 €

1 4 Days 5505807

Loading...

  1. 1

Basic information

Mounting material PA Material of screws Steel, Galvanized Seals material NBR
Max. tightening torque(Nm) 1.2 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support