Cover cap, AKM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AKM-12
AKM-16
AKM-25
AKM-32
AKM-40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Weight
(g)

9.92 €

1 7 Days 54919412

11.03 €

1 7 Days 54919516

12.11 €

1 4 Days 54919622

13.15 €

1 4 Days 54919736

14.32 €

1 4 Days 54919862

Loading...

  1. 1

Basic information

Mounting material PA-reinforced Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

Tech Support