Manufacturer part number: CQO-15
Brand: FESTO
Price: 3.43 €
Delivery time: 4 Days
Manufacturer part #: 175725
Weight: 2 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CQO-15
Min. Ambient temperature(°C) | -25 | Max. Ambient temperature(°C) | 70 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
---|
This page is Releasing tool, CQO Series, part number CQO-15.
You can find the detail information about specifications and dimensions on part number CQO-15.
Part Number |
---|
CQO-22 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|
3.71 € | 1 | 4 Days | 175726 | 4 |