Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NEBU-M8W3-K-2.5-LE3
Part Number
|
---|
NEBU-M8W3-K-2.5-LE3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Ambient temperature (°C) | Cable length (m) | Cable diameter (mm) | Cable design (mm²) | Nominal conductor cross section (mm²) | Electrical connection 1, cable outlet | Electrical connection 1, number of pins/wires | Electrical connection 1, occupied pins/wires | Electrical connection 2, connection type | Electrical connection 2, cable outlet | Electrical connection 2, type of mounting | Electrical connection 2, number of pins/wires | Electrical connection 2, occupied pins/wires | Current rating at 40°C (A) | Surge resistance (kV) | DC operating voltage range (V) | Operating voltage range AC (V) | Manufacturer part number | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.08 € | 1 | 3 Days | 70 | 2.5 | 4.5 | 3 x 0.25 | 0.25 | Angled | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541338 | 64 |
Loading...
Housing material | TPE-U(PUR) | Material of cable sheath | TPE-U(PUR) | Insulating sheath material | PP |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -25 | Cable diameter tolerance(mm) | ± 0.1 | Electrical connection 1, connection type | Socket |
Electrical connection 1, type of mounting | Screw-type lock | Degree of protection | IP69K, IP65, IP68 | Contamination level | 3 |
Color cable sheath | Gray | Housing colour | Black | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Connecting cable, NEBU Series, part number NEBU-M8W3-K-2.5-LE3.
You can find the detail information about specifications and dimensions on part number NEBU-M8W3-K-2.5-LE3.
Configure
Basic Attributes
Electrical connection 2, cable outlet
Electrical connection 2, type of mounting
Max. Ambient temperature(°C)
Cable length(m)
Cable diameter(mm)
Cable design(mm²)
Nominal conductor cross section(mm²)
Electrical connection 1, cable outlet
Electrical connection 1, number of pins/wires
Electrical connection 1, occupied pins/wires
Electrical connection 2, connection type
Electrical connection 2, number of pins/wires
Electrical connection 2, occupied pins/wires
Current rating at 40°C(A)
Surge resistance(kV)
DC operating voltage range(V)
Operating voltage range AC(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NEBU-M12G5-K-10-LE5 |
NEBU-M12G5-K-2-M12W5 |
NEBU-M12G5-K-2.5-LE3 |
NEBU-M8W3-K-5-LE3 |
NEBU-M8W3P-K-5-LE3 |
NEBU-M8W4-K-10-LE4 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Ambient temperature (°C) | Cable length (m) | Cable diameter (mm) | Cable design (mm²) | Nominal conductor cross section (mm²) | Electrical connection 1, cable outlet | Electrical connection 1, number of pins/wires | Electrical connection 1, occupied pins/wires | Electrical connection 2, connection type | Electrical connection 2, cable outlet | Electrical connection 2, type of mounting | Electrical connection 2, number of pins/wires | Electrical connection 2, occupied pins/wires | Current rating at 40°C (A) | Surge resistance (kV) | DC operating voltage range (V) | Operating voltage range AC (V) | Manufacturer part number | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.57 € | 1 | 3 Days | 70 | 10 | 4.5 | 5 x 0.25 | 0.25 | Straight | 5 | 5 | Cable | - | - | 5 | 5 | 4 | 1.5 | 0-60 | 0-60 | 554038 | 283 | |||
22.89 € | 1 | 12 Days | 70 | 2 | 4.5 | 5 x 0.25 | 0.25 | Straight | 5 | 5 | Plug | Angled | Screw-type lock | 5 | 5 | 4 | 1.5 | 0-60 | 0-60 | 8003618 | 77 | |||
10.25 € | 1 | 3 Days | 70 | 2.5 | 4.5 | 3 x 0.25 | 0.25 | Straight | 5 | 3 | Cable | - | - | 3 | 3 | 4 | 2.5 | 0-250 | 0-250 | 541363 | 69 | |||
11.94 € | 1 | 3 Days | 70 | 5 | 4.5 | 3 x 0.25 | 0.25 | Angled | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 1.5 | 0-60 | 0-60 | 541341 | 123 | |||
18.22 € | 1 | 4 Days | 70 | 5 | 4.5 | 3 x 0.25 | 0.25 | Angled | 3 | 3 | Cable | - | - | 3 | 3 | 3 | 0.8 | 10-30 | - | 541340 | 123 | |||
23.31 € | 1 | 3 Days | 70 | 10 | 4.5 | 4 x 0.25 | 0.25 | Angled | 4 | 4 | Cable | - | - | 4 | 4 | 3 | 0.8 | 0-30 | 0-30 | 575833 | 272 |