Plug, FBS-SUB-9 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FBS-SUB-9-BU-2X5POL-B
FBS-SUB-9-GS-DP-B
FBS-SUB-9-WS-PB-K
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Seals material Material of screws Min. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Ambient temperature
(°C)
Max. Storage temperature
(°C)
Degree of protection Material of union nut Approved cable diameter
(mm)
Fieldbus interface Manufacturer part # Weight
(g)

83.08 €

1 3 Days PA-reinforcedNBRSteel0-205070IP67, IP65Brass5-102x 5 spring-loaded terminals53221960

83.08 €

1 4 Days PA-reinforcedNBRSteel0-205070IP67, IP65Brass5-102x 2 spring-loaded terminals53221660

58.97 €

1 3 Days ----20-70-IP40---533780-

Loading...

  1. 1

Tech Support