Proximity sensor, SMTSO Series (SMTSO-8E-PS-M12-LED-24)

Proximity sensor, SMTSO Series SMTSO-8E-PS-M12-LED-24

Product Details:

Manufacturer part number: SMTSO-8E-PS-M12-LED-24

Brand: FESTO

Price: 154.29

Delivery time: 4 Days


Technical Data:

Design: for T-slot

Housing material: Wrought aluminum alloy, PA, TPE-U(PU), High-alloy stainless steel

Degree of protection: IP65, IP67

Type of mounting: With accessories

Tightening torque: - Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMTSO-8E-PS-M12-LED-24

Part Number
SMTSO-8E-PS-M12-LED-24
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design Housing material Degree of protection Type of mounting Tightening torque
(Nm)
Max. tightening torque
(Nm)
Switching output Electrical connection Repetition accuracy
(mm)
Weight
(g)
Manufacturer part #

154.29 €

1 4 Days for T-slotWrought aluminum alloy, PA, TPE-U(PU), High-alloy stainless steelIP65, IP67With accessories--PNP-0.219191986

Loading...

  1. 1

Basic information

Measuring principle Magneto-inductive DC operating voltage range(V) 10-30 Max. output current(mA) 200
Max. switching capacity DC(W) 6 Min. Ambient temperature(°C) -25 Max. Ambient temperature(°C) 70

This page is Proximity sensor, SMTSO Series, part number SMTSO-8E-PS-M12-LED-24.
You can find the detail information about specifications and dimensions on part number SMTSO-8E-PS-M12-LED-24.

Variation of this product

Part Number
SMTSO-1-PS-S-LED-24
SMTSO-8E-NS-M12-LED-24
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Design Housing material Degree of protection Type of mounting Tightening torque
(Nm)
Max. tightening torque
(Nm)
Switching output Electrical connection Repetition accuracy
(mm)
Weight
(g)
Manufacturer part #

351.52 €

1 4 Days Block designPA, PUR, Die-cast zincIP67With accessories< 0.3-PNP3-pin, M12x1, Plug-7030441

160.12 €

1 4 Days for T-slotWrought aluminum alloy, PA, PUR, High-alloy stainless steelIP65, IP67Clamped in T slot, With accessories, Can be inserted in slot from above-0.5NPN3-pin, M12x1, Plug0.210175825

Tech Support