Proximity sensor, SIES Series

Proximity sensor, SIES Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SIES-Q40B-PA-X-2L
SIES-QB-PO-K-L
SIES-QB-PS-K-L
SIES-V3B-NS-S-L
SIES-V3B-PS-S-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Degree of protection Cable length
(m)
Material of cable sheath Max. switching frequency
(Hz)
Max. switching frequency DC
(Hz)
Size Rated operating distance
(mm)
Electrical output Switching output Electrical connection Repetition accuracy
(mm)
Weight
(g)
Manufacturer part #

86.29 €

1 4 Days PETIP65--10010040x40x120 mm15PNPPNPScrew terminal0.75230150492

67.31 €

1 Quote PBT-reinforcedIP672.5TPE-U(PUR)1200120012x26x40 mm2NPNPNP3-wire, Cable0.1170150489

67.31 €

1 Quote PBT-reinforcedIP672.5TPE-U(PUR)1200120012x26x40 mm2PNPPNPCable, M8x10.1170150488

67.69 €

1 4 Days Die-cast zincIP67--1200120015x20x30 mm2NPNNPN3-pin, M8x1, Plug0.1120150490

64.80 €

1 4 Days Die-cast zincIP67--1200120015x20x30 mm2PNPPNP3-pin, M8x1, Plug0.1120150491

Loading...

  1. 1

Basic information

DC operating voltage range(V) 10-30 Type of mounting With through-hole Mounting type Flush
Min. Ambient temperature(°C) -25 Max. Ambient temperature(°C) 85

Tech Support