Proximity sensor, SIEH Series (SIEH-M12B-NO-K-L)

Proximity sensor, SIEH Series SIEH-M12B-NO-K-L

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: SIEH-M12B-NO-K-L

Brand: FESTO

Price: 69.31

Delivery time: 4 Days


Technical Data:

Degree of protection: IP65, IP67

Cable length: 2.5 m

Material of cable sheath: TPE-U(PUR)

Max. switching frequency: 2500 Hz

Size: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIEH-M12B-NO-K-L

Part Number
SIEH-M12B-NO-K-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Degree of protection Cable length
(m)
Material of cable sheath Max. switching frequency
(Hz)
Size Rated operating distance
(mm)
Electrical output Tightening torque
(Nm)
Switching output Electrical connection Repetition accuracy
(mm)
Corrosion resistance class (CRC) Weight
(g)
Manufacturer part #

69.31 €

1 4 Days IP65, IP672.5TPE-U(PUR)2500M124NPN-NPNCable-2 - Moderate corrosion stress110150452

Loading...

  1. 1

Basic information

Housing material Brass, PBTP, Nickel-plated DC operating voltage range(V) 10-30 Max. output current(mA) 200
Type of mounting With lock nut Mounting type Flush Min. Ambient temperature(°C) -25
Max. Ambient temperature(°C) 70

This page is Proximity sensor, SIEH Series, part number SIEH-M12B-NO-K-L.
You can find the detail information about specifications and dimensions on part number SIEH-M12B-NO-K-L.

Variation of this product

Part Number
SIEH-M12B-NO-S-L
SIEH-M12B-NS-K-L
SIEH-M12B-NS-S-L
SIEH-M12B-PO-K-L
SIEH-M12B-PO-S-L
SIEH-M12B-PS-K-L
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Degree of protection Cable length
(m)
Material of cable sheath Max. switching frequency
(Hz)
Size Rated operating distance
(mm)
Electrical output Tightening torque
(Nm)
Switching output Electrical connection Repetition accuracy
(mm)
Corrosion resistance class (CRC) Weight
(g)
Manufacturer part #

69.31 €

1 4 Days IP65, IP67--2500M124NPN-NPN3-pin, M12x1, Plug-2 - Moderate corrosion stress30150453

69.31 €

1 4 Days IP65, IP672.5TPE-U(PUR)2500M124NPN-NPNCable-2 - Moderate corrosion stress110150448

69.31 €

1 4 Days IP65, IP67--2500M124NPN-NPN3-pin, M12x1, Plug-2 - Moderate corrosion stress30150449

66.12 €

1 4 Days IP65, IP672.5TPE-U(PUR)2500M124PNP-PNPCable-2 - Moderate corrosion stress110150454

66.12 €

1 4 Days IP65, IP67--2500M124PNP-PNP3-pin, M12x1, Plug-2 - Moderate corrosion stress30150455

85.72 €

1 Available 13 Days IP65, IP672.5TPE-U(PUR)2500M124PNP-PNPCable-2 - Moderate corrosion stress110150450

Tech Support